EV INV HPD2 SIC FS02 12
Active and preferred
RoHS Compliant

EV INV HPD2 SIC FS02 12

Inverter evaluation Kit for HybridPACK™ Drive G2 CoolSiC™ G2 Automotive Power Module FS02MR12A8MA2B. Includes gate driver board, phase current sensor and logic board.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EV INV HPD2 SIC FS02 12
EV INV HPD2 SIC FS02 12


Product details

  • Board Type
    Evaluation Board
  • Description
    The HybridPACK™ Drive G2 CoolSiC™ G2 inverter eval kit is designed for B6-bridge xEV main inverter apps. It includes the Infineon power module, HybridPACK™ Drive G2 CoolSiC™ G2 FS02MR12A8MA2B, advanced EiceDriver™ gate drivers, and Xensiv™ current sensors. This supports engineers' design activities and enables quick evaluation and cross-reference tests via open design files.
  • Family
    MOSFET
  • Go-wider-Board
    Yes
  • Input Type
    DC
  • Sub Application
    (Hybrid) electrical vehicles (H)EV, Motor drives, Commercial, construction and agricultural vehicles (CAV)
  • Supply Voltage range
    10 V to 18 V
  • Target Application
    Automotive
  • Topology
    Full Bridge

OPN
EVINVHPD2SICFS0212TOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Est. Longevity Date 2036
Launch Date 06/2025
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2036
Launch Date 06/2025
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
DE
The HybridPACK™ Drive G2 CoolSiC™ G2 inverter eval kit is designed for B6-bridge xEV main inverter apps. It includes the Infineon power module, HybridPACK™ Drive G2 CoolSiC™ G2 FS02MR12A8MA2B, advanced EiceDriver™ gate drivers, and Xensiv™ current sensors. This supports engineers' design activities and enables quick evaluation and cross-reference tests via open design files.

Features

  • Supports application development
  • Offers design insights
  • Enables practical lab experience
  • Includes power module exploration
  • Features gate driver testing
  • Tests phase current sensors
  • Inverter eval kit for HybridPACK™ Drive

Benefits

  • Save design time
  • Ease-of-use
  • Enable fast evaluation of the SiC module
  • Cross-reference test

Applications

Documents

Design resources

Developer community