ApplicationsHigh Side Switch
-
Board TypeDemo Board
-
FamilyPROFET™ Industrial, High-side switches
-
Go-wider-BoardYes
-
Input TypeDC
-
Product NameEvaluation Board ITS42k5D-LF-F
-
QualificationIndustrial
-
Sub ApplicationSmart Grid, Relays, Sensor, High Side Switch, Power Tools, Supply
-
Supply Voltage range4.5 V to 45 V
-
Supply Voltage42 V
-
Target ApplicationMotor Control & Drives, Commercial, construction and agricultural vehicles (CAV), Motorcycles, E-Bikes & Small E-Vehicles, Automation, Consumer, Lighting, Medical, Data Processing, Power Supplies, Solar Energy Systems, Wind Energy Systems, Industrial
-
TopologyHigh-side switch
|
OPN
|
DEMOBOARDITS42K5DTOBO1 |
|---|---|
| Product Status | not for new design |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | No |
|
|
|
| Product Status | not for new design |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Benefits
- Reduced boardspace: two channels in one small package and no external components required
- TSON10 package: very small, thermally enhanced, exposed PAD package with AOI capability
- Integrated Free Wheeling Diode to minimize devices stress when switching off inductive loads
- Upintegration increases reliability: reduced number of soldering points and reduced number of devices
- Optimized EMC Requirementsand low noise due to no charge pump emissions (PMOS-Switch inside)
- Diagnosis & Protection for safe system operation
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.