DEMO_IMR_MTRCTRL_V1
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeDemo Board
-
ConfigurationTLE9351BVSJ, IMD701A-Q064X128-AA
-
DescriptionMotor control demo board for use in robotics, featured in Infineon Mobile Robot (IMR)
-
FamilyMotor Driver
-
Input TypeDC
-
InterfacesCard edge connector, 2.54 mm pitch
-
QualificationConsumer, Industrial
-
Sub ApplicationIMR
-
Supply Voltage range48 V to 48 V
-
Target ApplicationRobotics
| Recommended | ||
|
OPN
|
DEMOIMRMTRCTRLV1TOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
MK
|
|
| Country of Diffusion (CoD) |
MK
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
MK
|
| Country of Diffusion (CoD) |
MK
|
Features
- Fully integrated BLDC motor drive
- Integrated and config. gate drive output
- Operates independently or with GUI
- SVPWM FOC algorithm
- 18 V - 60 V operating voltage
- 5 A and 7 A continuous & max. current
- 20 kHz control frequency
- Sensored implementation using POSIF
- Three-phase low side current measurement
Benefits
- High efficiency
- Small form factor
- Low component count
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.