DEMO_FX3_LVDS_CAM01
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeDemo Board
-
FamilyUSB Peripheral Controller
-
Go-wider-BoardYes
-
Input TypeDC
-
InterfacesUSB-C, LVDS, BT.1120 parallel
-
QualificationIndustrial
-
Sub ApplicationConsumer
-
Supply Voltage range4.75 V to 5.25 V
-
Supply Voltage4.75 V
-
Target ApplicationMachine Vision
-
TopologyUSB
| Recommended | ||
|
OPN
|
DEMOFX3LVDSCAM01TOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | N/A | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
IN,TW
|
|
| Country of Diffusion (CoD) |
IN,TW
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 0 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
IN,TW
|
| Country of Diffusion (CoD) |
IN,TW
|
Features
- Video streaming up to 1080p at 60fps
- Video streaming in YUV format
- Onboard image sensor module
- USB bus-powered operation
- Off-the-shelf BT.1120 camera module
- Onboard regulators
- UVC or USB3 Vision ready
- Connection via flexible flat cable
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.