Oct 21, 2026
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
Oct 21, 2026
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ApplicationsBrushed DC motor control up to 250W continuous load
-
Board TypeEvaluation Board
-
FamilyMicrocontroller, Motor Driver
-
Input TypeDC
-
Product NameDC Motor Control Shield
-
QualificationAutomotive
-
Sub ApplicationBrushed DC motor control up to 250W continuous load
-
Supply Voltage range8 V to 18 V
-
Supply Voltage12 V
-
Target ApplicationMotor Control & Drives
-
TopologyHalf Bridge
| Recommended | ||
|
OPN
|
DCMOTORCONTRBTN8982TOBO1 | |
| Product Status | active | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Compatible with Arduino Uno R3
- High-frequency PWM (e.g., 30kHz)
- Adjustable slew rates for EMI control
- Driver circuit with logic inputs
- Diagnosis with current sense
- Overtemperature & overcurrent protection
Benefits
- Fast, cost-effective prototyping
- Easy half/full bridge testing
- Status flag with current sense
- Overtemperature shutdown with latch
- Undervoltage shutdown protection
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.