- N-channel MOSFETs
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
Board TypeEvaluation Board
-
ConnectivityWiFi
-
CoreArm Cortex-R4
-
Hardware CompatibilityArduino Uno
-
Input TypeDC
-
Programming/BridgingUSB-UART
-
QualificationIndustrial, Consumer
-
Software SupportModusToolbox
-
Target ApplicationIndustrial automation, Home entertainment, Wearables
| Recommended | ||
|
OPN
|
CYW943907AEVAL1F | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | TRAY | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea. in stock | |
|
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | TRAY |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- CYW43907 based module
- On-board PCB antenna w/ external option
- Arduino headers for expansion
- Custom GPIO headers
- User switches and LEDs
- Onboard USB Programmer/debugger
- 5V / 12V input via USB or AC adapter
- CYW943907AEVAL1F Evaluation board
- USB Standard-A to Micro-B cable
- Quick Start Guide