- N-channel MOSFETs
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
Board TypeDemo Board
-
Dimensions55.1 mm x 33.7 mm (L x W)
-
FamilyLED strips & signage
-
Input TypeDC
-
LanguageSPICE
-
Output Current5 mA to 100 mA
-
Product CategoryEvaluation Boards
-
Product NameBCR430U LED BOARD
-
QualificationIndustrial
-
Sub ApplicationWhite good lighting, Retail lighting, Emergency lighting, LED displays and channel letters, Architectural LED lighting, LED strips, Strip lighting, LED lighting
-
Supply Voltage max24 V
-
Target ApplicationLighting, LED Lighting
-
TopologyLinear
| Recommended | ||
|
OPN
|
BCR430ULEDBOARDTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
|
Infineon stock last updated:
|
ea. in stock | |
|
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Typical 135mV saturation voltage at 50mA
- Typical input voltage 24V using onboard LEDs
- Default LED current 50mA (adjustable from 5mA to 100mA)
- Smart over temperature protection
Benefits
- Very low voltage drop allows to use more LEDs (in a string)
- Stable output current for homogenous light output
- Smart over temperature protection to avoid degradation of LEDs over lifetime