Performance of power semiconductor devices and the impact on system level
The performance of power modules is based on both the internal configuration, i.e. layout and used semiconductors, and the external operating conditions including the cooling concept. This mutual interaction between power module and application is investigated to provide a guideline for configuring appropriate power modules and building of optimized systems. Using present diode technologies and operating conditions for a given switch, a relation is established towards achievable power density, switching frequency, and power cycling capability. Based on these findings, a decision strategy on system level is provided, and recommendations for the use and operation of different diode types are given. Power semiconductors and especially power modules are widely used in today's electrified world: in variable speed drives, in traction, in wind and solar systems. Although the focus is different in all these applications, the overall key requirements are the same: switching as well as conduction losses should be low, a good thermal performance is desired, the overall dimensions should be small, and reliability is mandatory. Thus, the performance of the power module can mainly be described using power osses, junction temperatures, and number of cycles at a given temperature ripple.
Melden Sie sich für mehr an!! Signup