not for new design
RoHS Compliant

CYW20819

Multiple OPNs available
ea.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

Product details

  • Bluetooth Classic
    Yes
  • Bluetooth EDR 2MBPS RX SENSITIVITY
    -94.5 dBm
  • Bluetooth LE RX SENSITIVITY
    -95 dBm
  • Bluetooth LE TX POWER
    4.5 dBm
  • Bluetooth LE
    Yes
  • Bluetooth Specification
    5.4
  • CPU Frequency
    96 MHz
  • CPU
    Arm® Cortex®- M4
  • Family
    AIROC™ Bluetooth LE & Bluetooth
  • Flash
    256 kByte
  • GPIOs
    22
  • Launch Date
    31-03-2018
  • Longevity - 15 years
    Yes
  • Longevity - Extended
    No
  • Operating Temperature
    -30 °C to 85 °C
  • Operating Voltage
    1.71 V to 3.3 V
  • Partner Module
    N
  • Planned to be available until at least
    31-03-2033
  • RAM
    176 kByte
  • ROM
    1024 kByte
  • Software Support
    ModusToolbox™
OPN
CYW20819A1KFBG CYW20819A1KFBGT
Product Status not for new design not for new design
Infineon Package
Package Name FBGA-62 (002-20916) FBGA-62 (002-20916)
Packing Size 2450 5000
Packing Type TRAY TAPE & REEL
Moisture Level 3 3
Moisture Packing DRY DRY
Lead-free No No
Halogen Free No No
RoHS Compliant Yes Yes
Infineon stock last updated:
ea. in stock ea. in stock

Product Status not for new design
Infineon Package
Package Name FBGA-62 (002-20916)
Packing Size 2450
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock

Product Status not for new design
Infineon Package
Package Name FBGA-62 (002-20916)
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The AIROC™ CYW20819 Bluetooth® & Bluetooth® LE SoC is a Bluetooth® 5.4 Core compliant device for IoT applications. Manufactured using the industry's advanced 40 nm CMOS low-power process, the CYW20819 employs high levels of integration to minimize external components, reducing the device footprint and the costs associated with implementing Bluetooth® solutions.

Features

  • Onboard crystal oscillator
  • Passive components
  • Flash memory
  • Arm® Cortex®-M4 core
  • Bluetooth® stack in ROM
  • 256-KB on-chip flash
  • 176-KB on-chip RAM
  • True Random Number Generator (TRNG)
  • AES-128
  • ECDSA signature verification
  • Security functions in ROM
  • Over-the-air (OTA) firmware updates

Benefits

  • Support fast time-to-market
  • Support a wide spectrum of applications
  • Low power
  • Low cost

Diagrams

CYW20819 Block Diagram
CYW20819 Block Diagram
CYW20819 Block Diagram CYW20819 Block Diagram CYW20819 Block Diagram

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }