SLM security controllers optimized for industrial applications
Embedded SIM (eSIM) designs enabling IoT applications
Smart connectivity is at the heart of the next industrial revolution: Industry 4.0. This will see intelligent machines in smart factories exchanging information to manage complete industrial production processes over a cellular network. Our SLM product family offers 16-bit and 32-bit security controllers optimized for industrial IoT applications. This family offers exceptional endurance over an extended temperature range (-40 to 105°C) to suit difficult environmental and usage conditions such as smart metering, vending machines or asset tracking.
The SLM17ECB800B has been specially tailored for eSIM applications in IoT environments by combining a highly optimized feature set and a very small footprint.
SLM 97 is fully compliant with embedded universal integrated circuit card (eUICC) specifications according to ETSI and GSMA, offering greater flexibility and simplifying the deployment of M2M solutions.
SLM 76 family of industrial-grade security controllers, delivering field-proven quality for reliable cellular connectivity in mission-critical applications.
Glossary
The SLM17ECB800B has been specially tailored for eSIM applications in IoT environments by combining a highly optimized feature set and a very small footprint.
- High-performance 32-bit ARM® SecurCore® SC300™ processor
- Extended temperature range from -40° to 105°C and high endurance in demanding industrial environments
- Up to 800 kB SOLID FLASH™ memory
- Micro Symmetric Crypto Processor (µSCP)
- ISO7816 or GPIO
- Common Criteria EAL 5+ (High) certification
- Industrial-grade qualification
Wide range of form factors including the traditional MFF2 and miniaturized packages such as USON-8-6 and Wafer-level Chip-Scale Package (WLCSP) for maximum foot-print optimization.
Fully compliant with embedded universal integrated circuit card (eUICC) specifications according to ETSI and GSMA, offering greater flexibility and simplifying the deployment of M2M solutions.
- High-performance 32-bit ARM® SecurCore® SC300™ processor
- Extended temperature range from -40° to 105°C and high endurance in demanding industrial environments
- Up to 1 MB SOLID FLASH™ memory, allowing fast prototyping and shortening time-to-market for device manufacturers
- Set of hardware crypto-coprocessors supporting all relevant crypto schemes
- Wide range of interfaces, including ISO7816, SWP, USB, I2C and SPI, to address a large variety of industrial and automotive applications
- Common Criteria EAL 5+ (High) certification
- Industrial-grade qualification
- Besides the traditional MFF2 package, the SLM 97 family is also available in a 32-pin package to allow the usage of multiple interfaces and in a miniaturized Wafer-level Chip-Scale Package (WLCSP) for maximum foot-print optimization.
Family of industrial-grade security controllers, delivering field-proven quality for reliable cellular connectivity in mission-critical applications.
- 16-bit security controller
- Extended temperature range from -40° to 105°C and high endurance in demanding industrial environments
- Up to 504 kByte SOLID FLASH™ memory
- Symmetric and asymmetric crypto-processors
- ISO7816 interface
- Industrial-grade qualification