TDK5101F
Overview
TDK5101F - Transmitter with fully integrated frequency synthesizer
The TDK5101F is a single chip ASK/FSK transmitter for the frequency bands 311 – 317MHz. The IC offers a high level of integration and needs only a few external components. The device contains a fully integrated PLL synthesizer and a high efficiency power amplifier to drive a loop antenna. A special circuit design and an unique power amplifier design are used to save current consumption and therefore to save battery life. Additional features like power down mode, low power detect, selectable crystal oscillator frequency and divided clock output are implemented. The IC can be used for both ASK and FSK modulation.
Summary of Features
- Frequency ranges : 311 – 317MHz
- ASK and FSK modulation
- Fully integrated frequency synthesizer
- VCO without external components
- Power down mode
- Integrated FSK-switch
- Low external component count
- Low supply current (typ. 7mA)
- Voltage supply range 2.1 – 4V
- Temperature range -40 ... +125°C
- Low voltage sensor
- Programmable clock-output
- Selectable crystal oscillator 6.78 MHz/13.56 MHz
- High efficiency power amplifier (typ. 5 dBm@434 MHz/2 dBm@868 MHz)
Potential Applications
- Remote Keyless Entry (RKE) systems
- Tire Pressure Monitoring (TPM) systems
- Remote control systems
- Alarm systems
- Communication systems
Support


