SmartLEWIS TX – TDA5150 Evaluation Kit
The TDA5150 Evaluation Kit consists of a TDA5150 based RF board and a System Interface Board for PC connection. Powerful Software Tools with graphical user interface (GUI) enables easy configuration of the multi-channel transmitter and supports your wireless control application development.
Additionally, Infineon provides protocol examples with different configuration regarding modulation and datarate, which enables first product testing in only a few steps and which can be used as starting point in product devolpment achieving fast time-to-market.
Content of the TDA5150 Evaluation Kit:
- TDA5150 RF evaluation board
- 1 antenna, ¼ lambda - reduced size
- Additional engineering samples
To connect the TDA5150 RF Evaluation Board to the PC a separate interface board is required. For this purpose the TDA5150 System Interface Board has to be used, which has to be ordered separately.
Additional Support for Download:
- Latest Evaluation Kit Software TESEUS:
- TDA5150 Configuration
- Evaluation Tool for MS Windows - TDA5150 Evaluation Board design documentation (schematics, eBOM, Gerber, PCB layout, …)
- TDA5150 example configuration files for standard protocols
- Comprehensive product documentation on the product webpage
Order Information:
The TDA5150 RF evaluation board can be ordered for different frequency bands and different output power levels. The TDA5150 system interface board has to be ordered separately.
| Product | Frequency Band | Output Power | Ordering Name | Ordering Code |
|---|---|---|---|---|
| TDA5150 RF Board |
315MHz |
5 dBm |
TDA5150_315_5_BOARD |
SP000356305 |
| TDA5150 RF Board |
434MHz |
5 dBm |
TDA5150_434_5_BOARD |
SP000356301 |
| TDA5150 RF Board |
434MHz |
10 dBm |
TDA5150_434_10_BOARD |
SP000356304 |
| TDA5150 RF Board | 868MHz | 10 dBm | TDA5150_868_10_BOARD | SP000356303 |
| TDA5150 RF Board | 915MHz | 10 dBm | TDA5150_915_10_BOARD | SP000356302 |
| System Interface Board (SIB) |
universal |
TDA 5150 SIB Board | SP000357842 | |


