BFR843EL3
Overview
BFR843EL3 is a low noise dual band and pre-matched amplifier in TSLP low profile package for high speed and low power consumption applications.
Summary of Features
- Unique combination of high end RF performance and robustness: 20 dBm maximum RF input power and 1 kV HBM ESD hardness
- High transition frequency enables best in class noise performance at high frequencies:NFmin = 1 dB at 2.4 GHz, 1.8 V, 8 mA and 1.15 dB at 5.5 GHz, 1.8 V, 8 mA
- High gain Gms = 24 dB at 2.4 GHz, 1.8 V, 15 mA and 21.5 dB at 5.5 GHz, 1.8 V, 15 mA
- OIP3 = 20.5 dBm at 2.4 GHz, 1.8 V, 15 mA and 20.5 dBm at 5.5 GHz, 1.8 V, 15 mA
- Suitable for low voltage applications e.g. VCC = 1.2 V and 1.8 V (2.85 V, 3.3 V, 3.6 V require corresponding collector resistor)
- Low profile and small form factor leadless package
Potential Applications
- Wireless Communications: WLAN 2.4GHz and 5-6 GHz bands, broadband LTE or WiMAX LNA
- Satellite navigation systems (e.g. GPS, GLONASS, BeiDou, Galileo ...) and satellite C-band LNB (1st and 2nd stage LNA)
Support


