not for new design
RoHS Compliant
Lead-free

BFR460L3

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BFR460L3
BFR460L3
ea.

Product details

  • fT
    22 GHz
  • IC max
    50 mA
  • OIP3
    27 dBm
  • OP1dB
    11.5 dBm
  • Package
    TSLP-3-1
  • Ptot
    200 mW
  • VCEO max
    4.5 V
OPN
BFR460L3E6327XTMA1
Product Status not for new design
Infineon Package
Package Name N/A
Packing Size 15000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status not for new design
Infineon Package
Package Name -
Packing Size 15000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
NPN Silicon RF Transistor for low voltage / low current applications

Features

  • Ideal for VCO modules and low noise amplifiers
  • Low noise figure: 1.1 dB at 1.8 GHz
  • SMD leadless package
  • Excellent ESD performance typical value 1500V (HBM)
  • High fT of 22 GHz
  • Pb-free (RoHS compliant) package

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }