not for new design
RoHS Compliant
Lead-free

BFP843

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BFP843
BFP843
ea.

Product details

  • fT
    80 GHz
  • Gmax
    24 dB @900 MHz
  • IC max
    55 mA
  • NFmin
    0.90 dB @900 MHz
  • OIP3
    24 dBm
  • Package
    SOT343
  • Ptot
    125 mW
  • VCEO max
    2.25 V
OPN
BFP843H6327XTSA1
Product Status not for new design
Infineon Package
Package Name N/A
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status not for new design
Infineon Package
Package Name -
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The BFP843 is a robust low noise broadband pre-matched RF heterojunction bipolar transistor (HBT).

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }