Active and preferred

BFY450 (ES)

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BFY450 (ES)
BFY450 (ES)

Product details

  • fT
    22 GHz
  • IC max
    100 mA
  • Package
    Micro-X
  • Ptot max
    450 mW
  • RthJS max
    145 K/W
  • VCEO max
    4.5 V
OPN
BFY450ESZZZA1
Product Status active and preferred
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type SINGLE BOX
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:

Product Status
Active
Infineon Package --
Package Name -
Packing Size 1
Packing Type SINGLE BOX
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
HiRel Microwave Transistor

Features

  • HiRel Discrete and Microwave Semiconductor
  • For Medium Power Amplifiers
  • Compression Point P-1dB =19dBm 1.8 GHz
  • Max. Available Gain Gma = 16dB at 1.8 GHz
  • Hermetically sealed microwave package
  • Transition Frequency fT = 20 GHz
  • SIEGET® 25-Line Infineon Technologies Grounded Emitter Transistor-25 GHz fT-Line
  • Type Variant No. 03
ESA Space Qualified ESA/SCC Detail Spec. No.: 5611/008/01 B

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }