HiRel Silicon Bipolar Transistor
High-reliability silicon bipolar semiconductors and packages for aerospace applications
Infineon´s well-known and widely used microwave transistors are offered as high reliability devices in hermetically sealed ceramic packages. Infineon’s HiRel silicon bipolar transistor product range covers different generations of RF microwave transistor technology from bipolar Si to SiGe based devices. RF bipolar transistors with different voltage classes, frequency ranges, and output power, are available and based on Infineon´s vast microwave bipolar transistor technical knowledge.
With different bipolar transistor types to choose from, Infineon’s high reliability microwave bipolar junction transistor devices are available in different quality levels: Professional (P), which are designed for Engineering Modules and used for breadboards and circuit evaluation, and ESCC qualified (ES), which fulfills the requirements of the European Space Agency for Flight Modules.
See our full product range to learn more about Infineon’s range of high reliability RF microwave technology.
Infineon’s broad range of high-performance and high reliability silicon bipolar transistors are ideal for low noise and high-gain broadband amplifiers and are supplied in hermetically sealed microwave transistor packages as well as chips.
Using Infineon’s high reliability RF microwave technology, the diverse portfolio of microwave bipolar junction transistors is available in a range of frequencies and voltage classes and are qualified for use for applications in both space and aerospace industries.
Infineon’s high reliability RF microwave technology offers hermetically sealed microwave transistors that are ideal for low noise and high-gain broadband amplifiers across a wide range of collector currents. Our high reliability silicon bipolar transistors are ESA Space Qualified and meet the strict requirements for high reliability applications in the space and aerospace industries.