Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
END OF LIFE
discontinued
RoHS Compliant

BTS117TC

END OF LIFE
N channel vertical power FET in Smart SIPMOS® technology. Providing embedded protection functions.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BTS117TC
BTS117TC

Product details

  • Channels
    1
  • Classification
    n.a
  • Diagnostics
    n.a
  • EAS/Avalanche Energy
    1000 mJ
  • EAS (Energy capability)
    1000 mJ
  • Family
    Classic HITFET™
  • ID(lim) min
    7 A
  • ID
    3.5 A
  • IL(LIM) min
    7 A
  • IL(nom)
    3.5 A
  • IL (Short Circuit Current)
    7 A
  • Load Current
    3.5 A
  • Mounting
    SMT
  • Nominal Load Current per channel
    3.5 A
  • Operating Temperature range
    -40 °C to 150 °C
  • Planned to be available until at least
    n.a
  • Protection strategy
    Latch
  • Ptot max
    50 W
  • RDS (on) (@ Tj = 25°C)
    90 mΩ
  • RDS (on) (@ Tj = 150°C) max
    240 mΩ
  • Recommended Operating Voltage max
    60 V
  • toff (Turn OFF time) max
    150 µs
  • ton (Turn ON time) max
    70 µs
  • VDS max
    60 V
OPN
BTS117TCBUMA1 BTS117TCAUMA1
Product Status discontinued discontinued
Infineon Package
Package Name D2PAK D2PAK
Packing Size 1000 1000
Packing Type TAPE & REEL TAPE & REEL
Moisture Level 3 N/A
Moisture Packing DRY DRY
Lead-free No No
Halogen Free No Yes
RoHS Compliant Yes Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package
Package Name D2PAK
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant

Product Status discontinued
Infineon Package
Package Name D2PAK
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level -
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant

Features

  • Logic Level Input
  • Input Protection (ESD)
  • Thermal shutdown with latch
  • Overload protection
  • Short circuit protection
  • Overvoltage protection
  • Current limitation
  • Status feedback with external input resistor
  • Analog driving possible
  • AEC qualified
  • Green product (RoHS compliant)

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }