MOTIX™ | BLDC Motor Gate Driver ICs
Infineon offers a broad portfolio of MOTIX™BLDC gate drivers for automotive motor control & functional safety applications
MOTIX™ BLDC motor gate driver ICs comprises of a comprehensive automotive qualified 3-phase gate driver ICs portfolio for voltage domains ranging from 12 V to 48 V with ISO 26262-ready as well as ISO 26262-compliant variants. Our products are ideal for a variety of automotive applications such as electric power steering, brake booster, MHEV starter generator, active roll control, HVAC compressor as well as pumps and fans and where efficiency, space savings and monitoring functions are priorities.
![12 V BLDC motor gate driver ICs](/export/sites/default/_images/product/power/motor_control_ics/12-V-BLDC-motor-gate-driver-ICs.png_1506608969.png)
MOTIX™ offers a broad range of solutions for 12 V applications depending on the safety requirements and the overall system requirements. Our TLE9185 product family are ISO-ready devices including an integrated current sense amplifier (CSA) in a smaller VQFN-48 package. With the TLE9180D-21QK & 32QK we have also ISO-ready devices with 2 or 3 integrated CSA in a larger LQFP-64 package. The TLE9183QK derivative is our 12 V ASIL D compliant device suited for safety relevant applications such as EPS and braking.An additional ASIL D device we offer is the new MOTIX™ TLE9188x which has an innovative digital motor control concept, that uses an integrated digital timer unit for PWM generation and three 12-bit ADCs for accurate current shunt measurement.
![24 V/48 V BLDC motor gate driver ICs and applications](/export/sites/default/_images/product/power/motor_control_ics/24-V_48-V-BLDC-motor-gate-driver-ICs-and-applications.png_1505685448.png)
For 24 V and 48 V applications, MOTIX™ offers the TLE9140EQW as an ASIL B compliant device without an integrated CSA, but with divers internal monitoring & diagnostic features in a tiny TSDSO-32 package. The TLE9180D-32QK on the other hand is compliant to ASIL C requirements and has 3 integrated CSAs in a LQFP-64 package, which makes it suitable in particular for safety related applications such as EPS and braking.
We have a new innovative MOTIX™ BLDC motor gate driver ICs entering the market soon. The product is developed according to the ISO 26262 ASIL D development flow and is addressing the needs of safety relevant application such as EPS and braking. Below some product highlights:
• The MOTIX™ TLE9189x product family, on the other hand, uses a conventional motor control concept via PWM input control and three integrated current sense amplifiers for current ground measurement with a precise configurable reference voltage (3.3/5V). This device will be grade 0 qualified and offered in both a TQFP-48 and in a smaller VQFN-48 package, which allows for a flexible design. Targeted release is in Q3, 2024.
In case of interest in the above mentioned product, please follow this family page to receive notification updates related to the products and detailed info’s once the products are publicly released.
Typical BLDC motor applications for automotive include powertrain, chassis, safety and ADAS systems such as electric power steering, brake booster, MHEV starter generator, active roll control, HVAC compressor, transfer case, pumps and fans
Infineon offers different system solutions to meet customer-specific preferences. Infineon´s extensive offering of intelligent motor control ICs is complemented by microcontrollers, sensors, transceivers, voltage Regulators and MOSFETs to simplify the design of end-to-end system solutions and different integration levels are offered based on different customer needs. The TLE9180D 3-phase driver ICs provide the advanced feature set for high current motor drives upto 48V. The latest innovative product family of the Motor System ICs combines the 3-phase driver with supply and communication interface as CAN FD or LIN.
- High performance with smooth operation from 0…100% duty cycle, precise dead-time control and a high power gate driver stage with typ. 2 A output current
- Reduced BoM due to functional independent phase voltage feedback, safety barrier to protect the MCU, functional independent OpAmps and smart supply concept that is capable to drive external phase separation MOSFETs
- Safety features such as somprehensive and configurable protection modes, detailed diagnosis supporting safety relevant use cases and limp home mode increasing the system availability
- Digital configuration over the SPI interface and diagnostic functions for fast design changes
- Versatility with a wide input voltage range to operate at 12 V, 24 V and 48 V battery voltage domains that fosters platform concepts and enables simplified variant handling
![](/export/sites/default/_images/product/power/motor_control_ics/Introducing-Infineons-adaptive-MOSFET-control.png_1778949874.png)
- Adaptive MOSFET control, a technology that will help you successfully overcome the challenges in bringing an ECU to market!
- Reduce power dissipation, easily pass EMC testing and mitigate supply chain issues!
![Power-MOSFETs/MOTIXTLE9140EQW](/export/sites/default/_images/product/power/Power-MOSFETs/MOTIXTLE9140EQW.jpg_1778949874.jpg)
In this training you will:
- Know Infineon’s new MOTIX™ TLE9140EQW gate driver, its main features and applications.
- Understand its configurable parameters and how to best work with them.