The StrongIRFET™ power MOSFET family is optimized for low RDS(on) and high current capability. The devices are ideal for low-frequency applications requiring performance and ruggedness. The diverse package offering includes innovative power packages such as the D2PAK, D2PAK-7pin, D2PAK-7pin Plus, DirectFET™, and TO-Leadless as well as compact designs such as SuperSO8 (also known as PQFN-5x6).
Key Features
- Wide portfolio available
- Reliable product testing
- 2.5 V - 10 V gate drive options
- Gate drive flexibility
- Optimized for switching<100 kHz
- Increased power density
Applications
Products
About
The StrongIRFET™ power MOSFET family with its wide portfolio of through-hole and surface mount packages provides designers flexibility in selecting the most optimal device for their application. The products are qualified according to JEDEC standards offering reliable products tested to industry standards.
The available gate drive voltage options of 2.5 V, 5 V, and 10 V allow designers gate drive flexibility. The silicon is optimized for applications switching below 100 kHz, enabling high performance in low-frequency applications.
Improved power density is achieved through fast commutation with forgiving layout and gate driving requirements. This product group was designed with improved reliability in mind and these general-purpose parts can be used in both soft- and hard-switching topologies.
Cooling efforts are reduced through improved efficiency in hard-switching applications while achieving better light-load efficiency. An improved ease of use is achieved by reducing possible ringing due to PCB layout and package parasitic effects.
The comprehensive portfolio addresses a broad range of applications including:
- DC motors
- Battery management systems
- Inverters
- DC-DC converters
End applications include cordless power and gardening tools, light electric vehicles, and e-bikes that demand a high level of ruggedness and energy efficiency.
The StrongIRFET™ power MOSFET family with its wide portfolio of through-hole and surface mount packages provides designers flexibility in selecting the most optimal device for their application. The products are qualified according to JEDEC standards offering reliable products tested to industry standards.
The available gate drive voltage options of 2.5 V, 5 V, and 10 V allow designers gate drive flexibility. The silicon is optimized for applications switching below 100 kHz, enabling high performance in low-frequency applications.
Improved power density is achieved through fast commutation with forgiving layout and gate driving requirements. This product group was designed with improved reliability in mind and these general-purpose parts can be used in both soft- and hard-switching topologies.
Cooling efforts are reduced through improved efficiency in hard-switching applications while achieving better light-load efficiency. An improved ease of use is achieved by reducing possible ringing due to PCB layout and package parasitic effects.
The comprehensive portfolio addresses a broad range of applications including:
- DC motors
- Battery management systems
- Inverters
- DC-DC converters
End applications include cordless power and gardening tools, light electric vehicles, and e-bikes that demand a high level of ruggedness and energy efficiency.