LITIX™ Linear
Overview
Linear current sources for a broad range of current applications
LITIX™ Linear current source devices enable constant LED brightness with extended LED lifetime for automotive applications. They deliver stable current for power applications from 2 mA to 2500 mA independently from supply voltage and LED forward voltage.
LITIX™ Linear devices offer simple and cost-effective solutions with protection features against short circuit, overload and over temperature.
Infineon Developer Community is available 24x7 for you to connect and network with engineers across the globe. Get help from Infineon support engineers, and expert members to solve your design challenges anytime, from anywhere, in any topic, and in your preferred language.
Products
Highlights
The image shows an application diagram for the TLD1211SJ and its peripherals.
Training
Applications
Support