Active and preferred
RoHS Compliant

ISO1H801G

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

ISO1H801G
ISO1H801G
ea.

Product details

  • Budgetary Price €/1k
    3.41
OPN
ISO1H801GAUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 800
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 800
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The ISO1H801G offers parallel and serial 5 V μC-interfaces, facilitating straight forward connection with many μC, μP, ASIC or FPGA. The ISO1H801G products enable OEM-product designs which meet the stringent EMI requirements of the IEC 61131-2 norm (zone C) applicable for Programmable Logical Controllers (PLC).

Features

  • Robust galvanic isolationUL508certified
  • Common diagnostic feedback for overtemp

Applications

Diagrams

Isoface_Reference_Design_Board
Isoface_Reference_Design_Board
Isoface_Reference_Design_Board Isoface_Reference_Design_Board Isoface_Reference_Design_Board
Hexagon_Application_Kit_CPU_BoardCOM_HMI_MOT_lowres Hexagon_Application_Kit_CPU_BoardCOM_HMI_MOT_lowres Hexagon_Application_Kit_CPU_BoardCOM_HMI_MOT_lowres

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }