ISOFACE™ digital input ICs
ISOFACE™ galvanically isolated digital 8-channel input ICs
ISOFACE™ output switches
Galvanically-isolated 8-channel output switches
About
Infineon's ISOFACE™ is a series of industrial interface ICs with integrated isolation, offering exceptional reliability and performance. By utilizing ISOFACE™, industrial automation systems can experience a five-fold increase in reliability and reduce the product launch time by half. ISOFACE™ isolated industrial interface ICs also sets new standards in diagnostic capabilities, significantly minimizing unscheduled downtimes. Take advantage of the various benefits of Infineon’s intelligent protected switch ICs for 24 V industrial automation systems. Isolated industrial interface ICs are divided into two subcategories: ISOFACE™ output switches and ISOFACE™ digital input ICs.
Infineon's galvanically isolated 8-channel ISOFACE™ output switches are versatile and suitable for various loads, including resistive, inductive, and capacitive. Each of the switch output is fully protected against short-circuits and overtemperature, showcasing extreme ruggedness. These ISOFACE™ output switches offer high functional integration, enhancing system stability and reliability while minimizing PCB space usage drastically.
Infineon's ISOFACE™ digital input ICs provide a smart solution with robust galvanic isolation between the microcontroller on the control side and the 24 V factory floor environment, known as the "process side." These ICs can be directly connected to digital inputs such as sensors or switches, as well as microcontrollers or bus-ASIC. In comparison to other options, ISOFACE™ digital input ICs allow up to four times more channels on the same PCB area. The high-level of integration density combined with low power consumption make them ideal for creating highly compact industrial control products.
Infineon's ISOFACE™ family offers highly robust solutions ready for harsh environments and made to last.
Factory automation systems have to meet IEC 61131-4 requirements both in terms of input and output characteristics, as well as in isolation robustness (EN 61010-1). Most of these systems are deployed in very harsh environments and therefore have to withstand extreme EMI disturbances (surge, burst, and RF) according to IEC 61000-4. Infineon’s ISOFACE™ isolated industrial interface ICs are prepared for designs, which are exposed to EMI disturbances at system-level.
Contrary to some alternatives, Infineon’s isolated industrial interface products have integrated galvanic isolation, truly short-circuit proof outputs, and strong designed-in EMI robustness. This does not only ease the system design process significantly but results in longevity as well.
It is critical to reduce system downtimes to virtually zero. For continuous verification of the system-integrity and in case of problems in minimizing costly system downtimes by factors of up to 30, Infineon’s ISOFACE™ isolated industrial interface products contain one-of-a-kind support for diagnostics. That is why leading factory automation companies are choosing Infineon’s ISOFACE™ isolated industrial interface products.
Production-ready and EMI-tested reference designs are blueprints to accelerate the product development time by at least a factor of two times. Related documentation as well as product datasheets can be found below to help you get started. Get product samples, evaluation boards, and reference designs through the Infineon sales representatives, distribution partners, or by clicking the online procurement buttons below.
Infineon's ISOFACE™ is a series of industrial interface ICs with integrated isolation, offering exceptional reliability and performance. By utilizing ISOFACE™, industrial automation systems can experience a five-fold increase in reliability and reduce the product launch time by half. ISOFACE™ isolated industrial interface ICs also sets new standards in diagnostic capabilities, significantly minimizing unscheduled downtimes. Take advantage of the various benefits of Infineon’s intelligent protected switch ICs for 24 V industrial automation systems. Isolated industrial interface ICs are divided into two subcategories: ISOFACE™ output switches and ISOFACE™ digital input ICs.
Infineon's galvanically isolated 8-channel ISOFACE™ output switches are versatile and suitable for various loads, including resistive, inductive, and capacitive. Each of the switch output is fully protected against short-circuits and overtemperature, showcasing extreme ruggedness. These ISOFACE™ output switches offer high functional integration, enhancing system stability and reliability while minimizing PCB space usage drastically.
Infineon's ISOFACE™ digital input ICs provide a smart solution with robust galvanic isolation between the microcontroller on the control side and the 24 V factory floor environment, known as the "process side." These ICs can be directly connected to digital inputs such as sensors or switches, as well as microcontrollers or bus-ASIC. In comparison to other options, ISOFACE™ digital input ICs allow up to four times more channels on the same PCB area. The high-level of integration density combined with low power consumption make them ideal for creating highly compact industrial control products.
Infineon's ISOFACE™ family offers highly robust solutions ready for harsh environments and made to last.
Factory automation systems have to meet IEC 61131-4 requirements both in terms of input and output characteristics, as well as in isolation robustness (EN 61010-1). Most of these systems are deployed in very harsh environments and therefore have to withstand extreme EMI disturbances (surge, burst, and RF) according to IEC 61000-4. Infineon’s ISOFACE™ isolated industrial interface ICs are prepared for designs, which are exposed to EMI disturbances at system-level.
Contrary to some alternatives, Infineon’s isolated industrial interface products have integrated galvanic isolation, truly short-circuit proof outputs, and strong designed-in EMI robustness. This does not only ease the system design process significantly but results in longevity as well.
It is critical to reduce system downtimes to virtually zero. For continuous verification of the system-integrity and in case of problems in minimizing costly system downtimes by factors of up to 30, Infineon’s ISOFACE™ isolated industrial interface products contain one-of-a-kind support for diagnostics. That is why leading factory automation companies are choosing Infineon’s ISOFACE™ isolated industrial interface products.
Production-ready and EMI-tested reference designs are blueprints to accelerate the product development time by at least a factor of two times. Related documentation as well as product datasheets can be found below to help you get started. Get product samples, evaluation boards, and reference designs through the Infineon sales representatives, distribution partners, or by clicking the online procurement buttons below.
Documents
Documents
Design resources
Explore our cutting-edge boards & designs
Find our latest simulation models
Enable success with our partner service offerings