GaN HEMT – Gallium Nitride Transistor
GaN HEMT – Gallium Nitride Transistor subcategories
CoolGaN™ - Ultimate efficiency and reliability at ease-of-use.
Gallium nitride (GaN) transistors offer fundamental advantages over silicon. In particular, the higher critical electrical field makes it very attractive for power semiconductor devices with outstanding specific dynamic on-state resistance and smaller capacitances compared to silicon MOSFETs, which makes GaN HEMTs great for high speed switching applications. Gallium nitride transistors can then be operated with reduced dead-times which results in higher efficiency and enables passive cooling. Operation at high switching frequencies allows the volume of passive components to shrink which improves GaN HEMTs reliability and overall power density.
The most important feature of a GaN power transistor is its reverse recovery performance. As Infineon’s CoolGaN™ transistors have no minority carriers and no body diode they do not exhibit a reverse recovery. Therefore, hard-switching topologies such as totem-pole PFC can be employed to achieve higher efficiency, for example in datacenter and server power supplies, in order to save energy and reduce OPEX.
Infineon’s CoolGaN™ is a highly efficient GaN (gallium nitride) transistor technology for power conversion in the voltage range up to 600V. With extensive experience on the semiconductor market, Infineon’s GaN technology brought the e-mode concept to maturity with end-to-end production in high volumes. The pioneering quality ensures the highest standards and offers the most reliable and performing solution among all GaN HEMTs on the market.
Switched-mode power circuits using CoolGaN™ can benefit from the improved energy efficiency and the improved power density, which is not possible with state-of-the-art silicon devices. In high-frequency operations, above 200-250kHz, switching speed is key to determining how the transfer of energy occurs. The superfast switching speed of Infineon’s CoolGaN™ enables a very short dead-time. With a predicted lifetime of more than 15 years and a failure rate below 1 FIT, customers can rely on its reliability and quality.
Infineon’s high performance CoolGaN™ e-mode HEMTs are available in top- as well as bottom-side cooled SMD packages. Allowing for highest efficiency and power density as well as best thermal behavior in the respective applications. These e-mode GaN HEMT transistors target consumer and industrial applications such as server, datacom, telecom, adapter/charger, wireless charging, and audio with the most robust and performing concept in the market.
Audio amplifier performance is maximized with Infineon’s CoolGaN™ gallium nitride technology and allows approaching the theoretical ideal performance of class D audio amplifiers due to the unique characteristics of GaN HEMT switches. Their ideal switching waveforms are the prerequisite to maximize audio performance and minimize power losses in class D audio amplifiers.
Infineon's gallium nitride CoolGaN™ family adds significant value to a broad variety of systems across many applications. These e-mode HEMTs target consumer and industrial applications such as 4G/5G, datacom, telecom, and WIFI with the most robust and performing concept in the market.
Using Infineon’s GaN HEMT devices in high-power applications such as server power supply and telecom applications, leads to cost savings and more power per rack. It also allows for easier control schemes due to its hard-switching capabilities while at the same time offering efficiency benefits compared to the next best silicon alternative. With the increasing demand for faster data communication, GaN HEMT for 5G applications will enable higher efficiency and extremely fast switching speeds.
GaN HEMT transistors are also used for a range of low power applications such as for mobile charger adaptors and lighting (LED drivers).
Understand why to use WBG switches for bi-directional converters, the topologies used and how they function.
By watching this eLearning you will:
- Understand package inductance
- Know why wide bandgap transistors are more susceptible to package inductance, and
- Identify which Infineon package types have lower inductance
In this eLearning you will get an overview of the main features and benefits of Infineon’s 600 V CoolGaN™ transistors.
In this eLearning you learn about the similarities and differences of GaN power transistors compared to their silicon counterparts.
In this training, you will learn about the transient voltage ratings that were added to CoolGaN™ datasheets.
In this training, we will show you Infineon’s CoolGaN™ - GaN HEMTs methodology.
CoolGaN™ - Gallium Nitride Transistors are the power devices with the best performance available on the market. Get to know more about this technology.
Do you want to learn about switched mode power supplies (SMPS), but have little to no background in electrical engineering? Then watch this training series!
It will take you on a journey: You will start with the basics of electrical engineering and learn the principles of semiconductors so you are fully prepared to dive into the world of SMPS.
Part 1 - Electrical engineering fundamentals
Part 2 - Principles of semiconductors
Part 3 - Introduction to SMPS
Part 4 - SMPS topologies