DDB6U84N16RR
Overview
eupec™ EconoBRIDGE™ - 1600V Diode Bridge Modules with Brake Chopper for a more compact converter design.
Summary of Features
- 2.5 kV AC 1min Insulation
- Al(2)O(3) Substrate with Low Thermal Resistance
- High Power Density
- High mechanical robustness
- Isolated copper base plate
- Solder Contact Technology
- RoHS compliant
Benefits
- Compact design
- Standard Housing
Potential Applications
Also available as variation with higher current: DDB6U100N16RR, DDB6U104N16RR or DDB6U134N16RR
Diagrams
Simulation
Support