not for new design

IRHNMC57110

This part is active, but not recommended for new design. A new footprint compatible package version will be released soon.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRHNMC57110
IRHNMC57110

Product details

  • Configuration
    Discrete
  • Die Size
    1
  • ESD Class
    Class 1A
  • Generation
    R5
  • ID (@100°C) max
    4.4 A
  • ID (@25°C) max
    6.9 A
  • Language
    SPICE
  • Optional TID Rating (kRad(si))
    100 300
  • Package
    SMD-0.2
  • Polarity
    N
  • Product Category
    Rad hard MOSFETS
  • QG
    15 nC
  • QPL Part Number
    2N7503U8
  • Qualification
    COTS
  • RDS (on) (@25°C) max
    220 mΩ
  • TID max
    100 Krad(Si)
  • VBRDSS
    100 V
  • VF max
    1.2 V
  • Voltage Class
    100 V
OPN
Product Status not for new design
Infineon Package
Package Name SMD-0.2 Ceramic Lid
Packing Size N/A
Packing Type N/A
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:

Product Status not for new design
Infineon Package
Package Name SMD-0.2 Ceramic Lid
Packing Size 0
Packing Type
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
IRHNMC57110 is a rad hard R9 N-channel MOSFET in a SMD-0.2 package. With a voltage rating of 100V and a current rating of 6.9A, this single MOSFET is designed for space applications. This COTS part has electrical performance up to 100krad(TID). Low RDS(on) and fast switching times reduce power losses and increase power density, while retaining MOSFET benefits such as voltage control and fast switching.

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }