KIT_AURIX_TC264_TRB
AURIX™ Triboard TC264
Order Nr.: KIT_AURIX_TC264_TRB
Price: 449,- EUR
MCU Derivates: TC26xD, TC264DA
CPU Clock: 200 MHz
Including:
- Evaluation Board (TriBoard)
- USB cable
- Power Supply
- Extension Board
- Free TriCore Entry Tool Chain
- Getting Started, first 3 Steps to
- Install the Tools
- Set up your Hardware
- Write and debug your first Program
On Board Interfaces:
– Standard power connector
- Micro USB connector for ASC Interface (ASC0) and miniWiggler
- RJ45 connector for Ethernet
- 16-pin header for JTAG interface (OCDS)
- 10-pin header for DAP
- 10pin (2x5) Header for LIN Transceiver (LIN)
- 2 x 10pin (2x5) Header for CAN High Speed Transceiver (CAN0 and CAN1)
- 2 x 10pin (2x5) Header for FlexRay (ERAY-A and ERAY-B)
- Four 80-pin connectors (male) + four 80-pin connectors (female) with all I/O signals
- Optional ETK connector
- Optional 10pin (2x5) Socket for HSCT
- Aurora connector (only with Emulation Device)
Package:
L/TQFP-144
Potential Applications
Access to complete AURIX™ technical documentation including data sheets, app notes, etc.:
- Please register under myinfineon.com with your company e-mail address
- Send login name to: AURIX@infineon.com
- Automated update service will be provided for new documents once you are registered
- Full registration process can take up to 24h to be completed (due to different time zones).
Click here to see the step-by-step instructions to get registered.


