not for new design
RoHS Compliant
Lead-free

1EDI2010AS

1200 V single channel high-side gate driver
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

1EDI2010AS
1EDI2010AS
ea.

Product details

  • Budgetary Price €/1k
    4.96
  • Channels
    1
  • Configuration
    High-side
  • Family
    EiceDRIVER™ isolated gate driver ICs for EV
  • Input Vcc max
    28 V
  • Isolation Type
    Galvanic isolation - Functional
  • Package
    PG-DSO-36
  • Qualification
    Automotive
  • Turn Off Propagation Delay
    215 ns
  • Turn On Propagation Delay
    215 ns
  • VBS UVLO (Off)
    11.7 V
  • VBS UVLO (On)
    12.5 V
  • Voltage Class
    1200 V
OPN
1EDI2010ASXUMA1
Product Status not for new design
Infineon Package
Package Name N/A
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status not for new design
Infineon Package
Package Name -
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
EiceDRIVER™ SENSE 1200 V single channel high-side gate driver for IGBT and high voltage automotive applications in PG-DSO-36 package.Please also find the single channel booster for automotive applications EiceDRIVER™ Boost 1EBN1001AE

Features

  • 8bit ADC with programmable offset&ftm
  • Single channel IGBT driver
  • On-chip galvanic insulation
  • Support of existing IGBT tech up to 1200 V
  • LPD and minimal PWM distortion
  • Support of 5 V logic levels(primary side)
  • Supports both -&zero Volt VEE2 supply v
  • 16-bit standard SPI interface
  • Compatible to EiceBoost family
  • 36-pin PG-DSO-36 green package
  • Automotive qualified (as per AEC Q100)
  • Programmable desaturation monitoring

Benefits

  • Embedded ADC inhibits system costs
  • Combined EiceDRIVER™BOOST saves PCB area
  • 2-level turn-on boosts system efficiency
  • Full temperature & voltage measurements

Diagrams

1EDI2010AS
1EDI2010AS
1EDI2010AS 1EDI2010AS 1EDI2010AS

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }