Battery management ICs
Infineon’s battery management ICs offer an optimized solution for cell monitoring and balancing
Infineon’s new family of dedicated battery management ICs offer the perfect solution for a wide variety of applications. Battery management ICs, also known as battery balancing ICs or battery monitoring ICs, are essential for the overall health of many automotive systems. These include automotive (MHEV, HEV, PHEV, and BEV), industrial (i.e., energy storage systems), and consumer products (i.e., e-bikes).
- Cell monitoring and balancing
- Suitable for different applications
- Accurate cell voltage measuring
- Diverse product portfolio
Battery management ICs designed for safety-relevant applications
As a leader in battery management technology, we are continually developing our devices to meet the demands of our customers and 21st-century applications. Our integrated circuits and designs have been built to help you lay out your battery management system (BMS). Our battery management ICs can be used in safety-relevant applications. For example, our automotive BMS solutions meet safety requirements up to ASIL-D and are ISO 26262-compliant. These products are designed to work together with the AURIX™ family of microcontrollers and functional safety-capable PMIC. This provides a full solution for voltage and temperature sensing, as well as balancing and communication across a variety of battery solutions.
Prioritize safety with highly accurate cell-voltage measurement
Battery monitoring systems for lithium-ion cells need to monitor the voltage and temperature of battery cells, performing critical functions such as cell balancing. Accurate cell voltage measurement will also ensure that the battery works within safe operating conditions in order to comply with functional safety requirements.
Li-ion battery monitoring and balancing IC
This multi-channel battery monitoring and balancing system IC is designed for Lithium-ion battery packs used in various applications across automotive, industrial, and consumer products. The module fulfills four main functions including cell voltage measurement, temperature measurement, cell balancing, and isolated communication to the main battery controller. Additionally, there are the necessary diagnosis tools to ensure proper function guaranteeing the safety of the persons around the controlled battery.
iso-UART battery monitoring transceiver IC
An integral part of Infineon’s battery monitoring IC product family. This model uses its two UART and iso-UART interface pairs to support ring communication, improving the cost efficiency of the system. It is specifically designed for connecting several TLE9012DQU devices in a daisy chain inside a lithium-ion battery. The module also enables bidirectional information flow by including an error management unit with several inputs and outputs that are programmable on each TLE9012DQU.
Battery management IC applications
Battery management systems are used to monitor and control batteries utilized in many applications. Battery balancing ICs are a crucial safety and functionality enabler wherever they are used. Automotive battery management systems are used in electric vehicles including electric cars, trucks, and non-road vehicles such as golf carts, as well as machinery such as forklifts. In the grid and industrial power infrastructures, batteries are used as backup power, including cell phone towers, AC power substations, internet infrastructure, aviation support systems, tower communications, and weather stations. Furthermore, an increasing number of consumer products such as e-bikes and other leisure vehicles require battery power and rely on management systems for efficient and safe use.
- Understand how Infineon's complex device driver software component for automotive BMS allows to supervise the battery’s state
- How it allows to accelerate the time to market, reducing development efforts and related costs