Main services provided:
Mectronic offers numerous services which include:
- Supporting your design team for a quick startup using AURIXTM in your new projects, with hardware design and firmware developing.
- Building a completely new project from scratch - from requirements to production.
- Supporting in either parts of a project, or the whole project.
- Providing help, using their comprehensive experience, in developing tools choice : model based , auto code , case tools , compilers , debugger , RTOS
- Framework design and implementation for your existing hardware
- Support with ASIL safety applications developing cycle
Engine Control Units :
| MKE2 Engine control unit for units up to 2 cylinder |
Engine control unit for use on single and twin engines, as OFF-ROAD applications typically require. A sturdy and metallic container filled with a special insulating resin, makes it ideal for use in critical environmental conditions, offering a high degree of IP protection, as well as a high resistance to extreme vibrations. The main features of this product, developed around a powerful and modern CPU, include reduced overall dimensions and weight as well as a series of integrated auxiliary devices:
|
| Engine control ECU for engines up to 4 cylinders |
Engine control ECU for engines up to 4 cylinders, and for applications on vehicles with Ride By Wire management systems. It uses a powerful, high-performance 32-bit multicore CPU to ensure performance and flexibility. It involves the use of software developed in Model Based, and the supply to interested customers of a complete tool based on Matlab-Simulink® that allows the development and simulation of control algorithms in complete autonomy. Compact, lightweight and with an Automotive certified connector, the MKE5 ECU integrates:
|
| Engine control ECU for engines up to 8 cylinders
|
Engine control ECU for engines up to 8 cylinders, and for applications on vehicles with Ride By Wire management systems. It uses a powerful, high-performance 32-bit multicore CPU to ensure performance and flexibility. It involves the use of software developed in Model Based, and the supply to interested customers of a complete tool based on Matlab-Simulink® that allows the development and simulation of control algorithms in complete autonomy. Compact, lightweight and with an automotive certified 88-pin connector, the MKE7 ECU integrates:
|