Provided services for XMC™
Development and consulting services:
- Hardware / Software XMC™ development support
- XMC™ FreeRTOS implementation
- Sensor/Radar related projects implementation
- Firmware unit testing/manual and automated testing and debugging
- Research and Development Consulting
- Software Unit Test and Integration Test
- Hardware systems prototyping
- Low Level Drivers development
- Motor controllers development and consulting
| Support capabilities | Level |
| Autosar | Basic |
| Motor Control | Expert |
| Lighting | Advanced |
| PFC/Power Conversion | Advanced |
| AURIX™ general support HW | Basic |
| AURIX™ general support SW | Basic |
| Safety support IEC61508 | Basic |
| Safety support ISO26262 | Basic |
| Security support/SHE+ | Basic |
| XMC™ general support HW | Advanced |
| XMC™ general support SW | Advanced |
| Class B certification | Basic |
| Capacitive sensing with XMC | Advanced |
| Secure boot for XMC | Advanced |
| 24 Ghz Radar | Basic |
| 77 Ghz Radar | Basic |