Standard support services (Free of charge):
Basic Support Services, provided free of charge, aim to offer a generic technical help-desk to the customers for AURIX™ related topics.
This does not include design services or topics requiring substantial design or R&D effort - those are a part of HighTec Premium Services.
Technical interface and support to the customers:
24-hrs response time to the customer by email and/or phone to AURIX™ related inquiries.
- Architecture/MCU selection advice
- Project requirements and feasibility analysis
- Documentation, SW and Tools guidance
HighTec & Infineon product synergy:
Technical help and advice on synergy of Infineon AURIX™ products, HighTec Tools and SW solutions to achieve optimal and effective results.
- Safety Multicore Development Suite for TriCore/AURIX™
- PXROS-HR Safety Multicore Real-Time operating system for AURIX™
- Build tool qualification to comply with ISO26262 and IEC61508 requirements
Online trainings:
Introductory online trainings on various topics. Typical duration is 0.5 –2 hours.
- Infineon SafeTLib Introduction
- Functional Safety Basics
- Autosar MCAL Introduction (MC-ISAR)
- Build Tools (HighTec Toolchain)
- PXROS-HR RTOS Overview
- SO26262, IEC61508 Toolchain Qualification Kit (QKIT)
- AURIX™ Architecture Introduction
- GTM/MCS Introduction
- Infineon iLLD/SW Framework Basics
Premium consultancy services:
Premium consultancy model is based on a specific agreement between a customer and HighTec PDH and aims to support customer-specific design activities. HighTec EDV-Systeme offers consultancy services primarily in the following areas:
Infineon Autosar MCAL:
- MCAL configuration, review and integration in customer application framework
- Autosar Complex Driver development
Infineon SafeTLib:
- SafeTLib integration in a customer application framework
- Test framework setup and configuration
Driver development:
- Custom driver development for AURIX™ devices
- Custom integration of iLLD/MCAL based drivers
- Integration of advanced SW layers, such as Bootstrap, TCP/IP stacks, files system, etc.
- PXROS-HR RTOS driver development
System architecture and design:
- Single to multicore migration
- Multicore-based application architecture and partitioning design
- Porting of non-OS based applications to OSbased system
- Power PC to AURIX™ migration
HighTec Solutions:
- Application and build frameworks based on HighTec Toolchain
- Build Toolchain migration into HighTec Toolchain
- Safety multicore real-time operating system design with PXROS-HR RTOS
- ISO26262, IEC61508 Build Tool Qualification
Advanced technical trainings:
- HighTec Build Tools
- Infineon SafeTLib Integration
- MCAL (MC-ISAR) Integration
- PXROS-HR RTOS Technical Trainings
- Using Advanced AURIX™ Peripherals: GTM/MCS and HSM