Services provided:
➢ Power architectures:
- DC-DC
- AC-DC
- Single stage Flyback with PFC functionality
- Dual stage Flyback with boost PFC
➢ Tasks :
- Application concept
- Board design, component selection and dimensioning
- XDP™ /XMC™ IC configuration and parametrization
- Modeling and simulation
- FW development and unit testing
- HW development (including transformer / inductor dimensioning and assembly), demonstrator / evaluation boards
- Manual / Automated testing
- Documentation
| Support capabilities | Level |
| Motor Control | Basic |
| Lighting | Expert |
| Capacitive sensing with XMC™ | |
| PFC/Power Conversion | Expert |
| Class B certification | |
| Safety support IEC61508 | |
| Safety support ISO26262 | |
| Security support/SHE+ | |
| Secure boot for XMC™ | |
| XMC™ general support HW | Advanced |
| XMC™ general support SW | Advanced |
| AURIX™ general support HW | Advanced |
| AURIX™ general support SW | Advanced |
| Autosar | |
| Concepts in digital power management | Expert |
| FW unit testing | Expert |
| Debugging and problem solving | Expert |
| Manual and automoted testing | Expert |
| Embeded FW, C and assembly based | Expert |
| GUI development for device parametrization | Expert |
| Modeling and simulation | Expert |
| Demonstrator/evaluation boards | Expert |