Commercial HVAC system
Semiconductors for commercial HVAC motor control systems - large commercial / industrial buildings such as hospitals, hotels, factories, or multi-level offices.
Economic growth and warmer temperatures are significant drivers for the growing electricity consumption worldwide. C-HVAC systems, serving power ranges from 3 kW to 75 kW, can keep temperatures comfortable, the humidity consistent, and the indoor air quality high. In this context, setting higher efficiency standards for cooling would contribute to cut emissions and reduce costs.
Infineon offers the optimal products for your C-HVAC specially designed for larger commercial and industrial buildings such as hospitals, hotels, factories, or multi-level offices.
The Econo module and Easy module families offer an optimally suited portfolio of solutions for controlling the compressor motor. We would like to emphasize the IGBT7 technology with the brand new Easy 3b package. For smaller capacities of the compressor or fan control, our Intelligent Power Modules (IPMs) and Easy modules offer suitable products. Our new advanced H2S protection is the right answer for the highest requirements in terms of pollutant gas robustness.
Dive into the world of commercial HVAC and find all information for your design
Our broad EiceDRIVER™ portfolio scales from basic to advanced functionality. The EiceDRIVER™ compact isolated gate driver family now includes X3 Compact 1ED31xx family, with a Miller clamp or separate output function. The active Miller clamp function is highly recommended for SiC MOSFET 0 V turn off and up to 14 A output current.
For commercial heating, ventilation, and air conditioning our 32-bit XMC™ industrial microcontrollers based on Arm® Cortex®-M as well as the 32-bit AURIX™ Microcontroller based on TriCore™ offer optimally matched solutions. For Industry 4.0 connectivity, we offer OPTIGA™ Trust security solutions. In addition, our high-performance memories for embedded systems offer high flexibility regarding the required memory performance.
The online power simulation program for loss and thermal calculation of Infineon power modules and disk devices.
A three-phase motor drive inverter system is implemented to simulate the power loss and junction temperature of each device at the given static load conditions.
A three-phase motor drive inverter system is implemented to simulate the power loss and junction temperature of each device inside IPM at the given static load conditions.
Application presentation on Commercial Heating, Ventilation and Air Conditioning (C-HVAC)
This presentation provides an overview of Infineon's solutions for C-HVAC applications. Dedicated information on the best product families and boards with their respective features and benefits supports the selection of the appropriate product.
Webinar: CoolSiC™ - the perfect solution for servo drives
Silicon Carbide MOSFETs are a perfect match for servo drives? That’s right! This special #webinar reveals why compares performance levels of IGBTs versus SiC MOSFETs and explains the benefits of using Infineon’s.XT interconnection technology.
Whitepaper: the changing face of industrial drives – Infineon’s expertise for your optimal drive systems
The days of overrating a motor for an industrial application and absorbing the increased energy costs, simply to fulfill the desired application lifetime, are over. This whitepaper reviews some of the technologies now available that can bring higher efficiency to low-voltage and robotics.
This video provides an overview of Infineon's best product families and boards for commercial heating, ventilation, and air conditioning (C-HVAC) applications. Watch to learn more about the unique features and benefits to select the appropriate product for any C-HVAC system.
Infineon presents its new industrial drives demonstrator using XENSIV™ magnetic current sensor TLI4971 for general purpose drives up to 22 kW including microcontroller, sensor, power module EconoPIM™ 2 & auxiliary power supply.
In a digital world, security is an essential pillar of connected consumer device design. “IoT as a Service” requires an even higher level of security as it is dealing with user credentials and user data. Watch this video and learn how Infineon can help you to easily implement a high level of security in your “IoT as a service” solutions based on OPTIGATM Trust M.
Infineon's OPTIGA™ Connect OC1120 eSIM turnkey solution for mobile consumer devices is the perfect match for smartphones, tablets and wearables like smart watches or fitness trackers thanks to its small footprint. It fully supports all GSMA standards from 3G to 5G and securely authenticates the device to the subscribed carrier network of choice.
This training introduces you to the Infineon offering for the commercial HVAC application.
Do you want to know the various topologies you can find in this power conversion stage and their top-level working principle? Get to know the basic concepts of passive and two-level active rectification methods.
Symmetric (DES, AES), asymmetric (RSA, ECC) and hash algorithms (SHA), Message Authentication Code (MAC) and digital signature and chian of trust…what’s behind the terminology of these key building blocks.
Moving on from cryptography basics (video 1) to the inclusion of digital certificates, Public Key Infrastructure (PKI), elliptic curve and Diffie-Hellman, the use cases and where and how they are used.
Now we join all the key building blocks together from Video 1 & 2 and show authentication, secured communication, boot protection, secured updates and secured firm ware updates at a basic level.
Tutorial about how to select reliable and efficient solutions regarding the requirements for industrial drives. We take a look on the key questions of power, voltage, topology, and frequency related to your application.
In this training you will:
- Understand the basics of the technology used by Infineon’s new TLI4971 current sensor
- Identify its main features, advantages, and benefits