Connected and smart LED lighting for IoT
Smart, energy-efficient, and cost-effective connected LED lighting systems for IoT applications
-
On this page
Overview
Infineon's LED lighting system solutions for IoT applications promote decarbonization and digitalization with our XENSIV™ 24 GHz radar presence detection sensors to track the presence and location of people in a room and turn off or dim the lights accordingly and our XMC™ MCUs and AIROC™ Wi-Fi and Bluetooth® modules for connectivity.
Benefits
- Increase energy efficiency
- Presence detection
- People tracking and counting
- Increasing user comfort
- Master and slave luminaires
- Building control system integration
- Seamless integration vs. PIR
- Asset management tracking
Block diagram
About
Did you know that you can save energy and create convenience by turning your LED lighting systems into a smart home lighting system? As the applications of the IoT expands, lighting is a natural growth sector. Many benefits can be realized with this new development. One such benefit is the ability to switch from less effective PIR to radar sensors for presence detection, offering seamless integration with lighting, and increased coverage range. The other benefits are enabled by connectivity and include cost reduction with the use of connected master and slave luminaires, or a powerful central control unit, which can be integrated into the building management system, and can control all luminaires.
Find everything you need to make your LED lighting system smarter and more connected within Infineon's broad system offering for IoT applications. Beginning with the lights themselves, browse our comprehensive solutions for LED drivers, then check out our products for sensor hubs, connectivity hubs, and Bluetooth® gateways—like Infineon’s AIROC™ Wi‑Fi + Bluetooth® combo modules and XMC™ and PSOC™ C3 MCUs—that enable intelligent connectivity, especially when paired with our XENSIV™ PAS CO2 and radar sensors for presence detection, environmental monitoring, and plug-and-play integration with building management systems (BMS), enabling smart lighting control. Speaking of smart lighting systems for home and smart buildings in general, you can also integrate our diverse range of products for HVAC systems, like control and RAM for RAID storage, predictive maintenance products, and semiconductor solutions for HVAC ventilation, into your building management system. Last but definitely not least, you can keep everything secure with our OPTIGA™ Trust M solution for IoT and cloud security.
Few technologies have had such a big impact on the smart LED lighting industry as Bluetooth® Mesh. Infineon's AIROC™ Bluetooth® Mesh networking has expanded the scale and scope of lighting applications dramatically. The range and coverage of AIROC™ Bluetooth® Mesh devices allow for low latency, whole building coverage of automation, and occupancy interaction via smartphone and tablet applications as well as cloud applications for building management.
One of the smart lighting solutions provided by Infineon includes a range of AIROC™ Bluetooth® Mesh and certified modules that enable lighting control functionality, safety and occupancy sensor management, and robust, secure, reliable networked managed solutions.
Are you looking for multiple ways to introduce connectivity into your LED lighting system? Infineon's AIROC™ Wi-Fi + Bluetooth® combo modules are production-ready, fully-certified Wi-Fi + Bluetooth® combo modules based on both Linux and RTOS platforms to provide usage of connected lighting. Many of the Wi-Fi + Bluetooth® combos are supported on Infineon’s WICED™ Wi-Fi and ModusToolbox™ Software Development Kits (SDK). These SDKs provide code examples, tools, and development support for easier and faster development.
Looking for more advanced presence detection for your LED lighting system? Look no further than Infineon partners RFbeam and NOVELIC.
The RFbeam K-LD2 certified radar module is a small and low cost digital 24 GHz radar motion detector that offers a detection distance up to 15 m for humans and 30 m for cars.
It also has high immunity against interference, integrated FFT signal processing with digital outputs, sensitivity, and hold time can be set using analogue inputs.
K-LD2 also features advanced detection data read-out over serial interface, a wide power supply ranges from 3.2 to 5.5 V and a 2 × 4 patch antenna with 80°/ 34° beam aperture.
The NOVELIC RIOT100 radar module brings extremely reliable motion and presence detection and is able to detect micromovements. The module has a custom detection range up to 20 m, and provides maximum energy savings for smart lighting and IoT systems. Further, the module is fully anonymous, which is great for security systems. It is invisible and can be seamlessly integrated behind non-conductive materials such as glass, plastics, wood, and ceramics. The RIOT100 even has low-latency detection and requires no external data processing.
Did you know that you can save energy and create convenience by turning your LED lighting systems into a smart home lighting system? As the applications of the IoT expands, lighting is a natural growth sector. Many benefits can be realized with this new development. One such benefit is the ability to switch from less effective PIR to radar sensors for presence detection, offering seamless integration with lighting, and increased coverage range. The other benefits are enabled by connectivity and include cost reduction with the use of connected master and slave luminaires, or a powerful central control unit, which can be integrated into the building management system, and can control all luminaires.
Find everything you need to make your LED lighting system smarter and more connected within Infineon's broad system offering for IoT applications. Beginning with the lights themselves, browse our comprehensive solutions for LED drivers, then check out our products for sensor hubs, connectivity hubs, and Bluetooth® gateways—like Infineon’s AIROC™ Wi‑Fi + Bluetooth® combo modules and XMC™ and PSOC™ C3 MCUs—that enable intelligent connectivity, especially when paired with our XENSIV™ PAS CO2 and radar sensors for presence detection, environmental monitoring, and plug-and-play integration with building management systems (BMS), enabling smart lighting control. Speaking of smart lighting systems for home and smart buildings in general, you can also integrate our diverse range of products for HVAC systems, like control and RAM for RAID storage, predictive maintenance products, and semiconductor solutions for HVAC ventilation, into your building management system. Last but definitely not least, you can keep everything secure with our OPTIGA™ Trust M solution for IoT and cloud security.
Few technologies have had such a big impact on the smart LED lighting industry as Bluetooth® Mesh. Infineon's AIROC™ Bluetooth® Mesh networking has expanded the scale and scope of lighting applications dramatically. The range and coverage of AIROC™ Bluetooth® Mesh devices allow for low latency, whole building coverage of automation, and occupancy interaction via smartphone and tablet applications as well as cloud applications for building management.
One of the smart lighting solutions provided by Infineon includes a range of AIROC™ Bluetooth® Mesh and certified modules that enable lighting control functionality, safety and occupancy sensor management, and robust, secure, reliable networked managed solutions.
Are you looking for multiple ways to introduce connectivity into your LED lighting system? Infineon's AIROC™ Wi-Fi + Bluetooth® combo modules are production-ready, fully-certified Wi-Fi + Bluetooth® combo modules based on both Linux and RTOS platforms to provide usage of connected lighting. Many of the Wi-Fi + Bluetooth® combos are supported on Infineon’s WICED™ Wi-Fi and ModusToolbox™ Software Development Kits (SDK). These SDKs provide code examples, tools, and development support for easier and faster development.
Looking for more advanced presence detection for your LED lighting system? Look no further than Infineon partners RFbeam and NOVELIC.
The RFbeam K-LD2 certified radar module is a small and low cost digital 24 GHz radar motion detector that offers a detection distance up to 15 m for humans and 30 m for cars.
It also has high immunity against interference, integrated FFT signal processing with digital outputs, sensitivity, and hold time can be set using analogue inputs.
K-LD2 also features advanced detection data read-out over serial interface, a wide power supply ranges from 3.2 to 5.5 V and a 2 × 4 patch antenna with 80°/ 34° beam aperture.
The NOVELIC RIOT100 radar module brings extremely reliable motion and presence detection and is able to detect micromovements. The module has a custom detection range up to 20 m, and provides maximum energy savings for smart lighting and IoT systems. Further, the module is fully anonymous, which is great for security systems. It is invisible and can be seamlessly integrated behind non-conductive materials such as glass, plastics, wood, and ceramics. The RIOT100 even has low-latency detection and requires no external data processing.