Security controllers for USB tokens
Überblick
Security controllers for USB tokens providing secured access and authentication to networks and internet services
Infineon’s SOLID FLASH™ based-controller families reduce time-to market and time-to-project to unprecedented levels. These security controllers for USB tokens enable secure authentication for network access, e-transactions and e-banking applications. They also pave the way for new cloud-enabled services by building on the existing USB infrastructure to deliver secure access and authentication mechanisms.
Produkte
Highlights
Glossary
The SLE 97 comes with a modular concept and rich feature set to provide the perfect fit for your high-performance security applications.
Highlights include:
- ARM® SecurCore® SC300™architecture
- USB 2.0 full-speed interface
- Additional peripherals such as I²C and SPI
- NVM size of up to 1 MB
- On-chip clock recovery
- Certification Level EAL 5+ (High) and EMVCo
The SLE 78 comes with outstanding digital security concept Integrity Guard and all the features you need to design a secure USB token
Highlights include:
- USB 2.0 full-speed interface
- Additional peripherals such as I²C and SPI
- Self-checking dual CPU
- On-chip clock recovery and on-chip voltage regulator
- Fully encrypted data path, including processing of encrypted data in the CPU
- ISO 14443 type A&B and ISO 18092 NFC passive mode
- Supporting for high (up to 848 Kbit/s) and very high bit rates (up to 6.8 Mbit/s)
- Certification levels up to EAL6+ (high) and EMVCo
Videos
Support