BFY183 (ES)
Überblick
HiRel Microwave Transistor
Zusammenfassung der Merkmale
- HiRel Discrete and Microwave Semiconductor
- For low noise, high-gain broadband amplifiers at collector currents from 2mA to 30mA.
- Hermetically sealed microwave package
- fT= 8 GHz
- F = 2.3 dB at 2 GHz
- Type Variant No. 05
ESA Space Qualified ESA/SCC Detail Spec. No.: 5611/006/05 B
Support