CHIP L5490 (P)
Überblick
Radiation Hard Power Switch 250V/12A
Zusammenfassung der Merkmale
- N-channel
- Low RDS(on)
- Single Event Effect (SEE) hardened LET 55, Range: 90μm VGS = -15V, VDS = 250V, approved VGS = -20V, VDS = 160V, approved
- Total Ionisation Dose (TID) hardened 100 kRad approved (Level R)
- Hermetically sealed
Vorteile
- DC/DC Converters
- Motorcontroller
- Switch Mode Power Supply
- Quality level for Engineering Models
Support