OPTIREG™ DCDC SBC

Infineon’s DCDC SBCs combine highly efficient switched-mode power supply with CAN FD and up to four LIN transceivers

anchor

Compare families

Products

About

The devices include failsafe features to support ECU functional safety concepts, wake inputs to monitor trigger signals, and very low quiescent current in low power modes with full wake-up capability. All devices feature an exposed pad VQFN-48 (7 x 7 mm) power package. The entire family is software compatible (also with other Infineon SBC products) and pin-to-pin within the DC/DC SBC family.

  • Space saving: 80 percent PCB board space savings by integrating eight chips in one single VQFN package with a 7 x 7 mm footprint.
  • Energy saving: SMPS at greater than 80 percent efficiency excels in system power savings. Minimal quiescent current and intelligent power-saving modes including stop and sleep mode complement the system solution.
  • High-system reliability: Comprehensive diagnostics, supervision, and fail-safe features.
  • Reduced cost: Minimum number of external components reduce. Savings in BOM cost, part placing and handling, PCB board size, purchasing, and development.
  • Multiple and flexible designs: Compatible hardware and software reduce design costs and effort, enabling usage in various applications.

The OPTIREG™ DCDC SBC allows for scalability in terms of amount of LIN transceivers. It is also software compatible with other OPTIREG™ SBC families, such as Lite SBC, Mid-Range+ SBC and Multi-CAN Power+ SBC. 

  • High-efficiency SMPS buck and boost to supply high current even at low battery voltage
  • Low-drop voltage regulator for on- and off-board supply
  • Flexible number of integrated LIN transceivers
  • Very low quiescent current
  • Very small leadless package supporting Automated Optical Inspection (AOI)
  • Pin compatibility among all family members
  • Wide supply input voltage and temperature range
  • Reduced system cost through low component count and less PCB space
  • Excellent EMC and ESD performance meeting major car OEM requirements

Find information relating to the planned long-term availability of semiconductor products “Longevity” for Automotive Smart Power products.

The devices include failsafe features to support ECU functional safety concepts, wake inputs to monitor trigger signals, and very low quiescent current in low power modes with full wake-up capability. All devices feature an exposed pad VQFN-48 (7 x 7 mm) power package. The entire family is software compatible (also with other Infineon SBC products) and pin-to-pin within the DC/DC SBC family.

  • Space saving: 80 percent PCB board space savings by integrating eight chips in one single VQFN package with a 7 x 7 mm footprint.
  • Energy saving: SMPS at greater than 80 percent efficiency excels in system power savings. Minimal quiescent current and intelligent power-saving modes including stop and sleep mode complement the system solution.
  • High-system reliability: Comprehensive diagnostics, supervision, and fail-safe features.
  • Reduced cost: Minimum number of external components reduce. Savings in BOM cost, part placing and handling, PCB board size, purchasing, and development.
  • Multiple and flexible designs: Compatible hardware and software reduce design costs and effort, enabling usage in various applications.

The OPTIREG™ DCDC SBC allows for scalability in terms of amount of LIN transceivers. It is also software compatible with other OPTIREG™ SBC families, such as Lite SBC, Mid-Range+ SBC and Multi-CAN Power+ SBC. 

  • High-efficiency SMPS buck and boost to supply high current even at low battery voltage
  • Low-drop voltage regulator for on- and off-board supply
  • Flexible number of integrated LIN transceivers
  • Very low quiescent current
  • Very small leadless package supporting Automated Optical Inspection (AOI)
  • Pin compatibility among all family members
  • Wide supply input voltage and temperature range
  • Reduced system cost through low component count and less PCB space
  • Excellent EMC and ESD performance meeting major car OEM requirements

Find information relating to the planned long-term availability of semiconductor products “Longevity” for Automotive Smart Power products.

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community ", "labelEn" : "Ask the community " }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions ", "labelEn" : "View all discussions " } ] }