BLDC motor control SoCs/SiPs
BLDC motor gate drivers
Select your ideal MOTIX™ gate driver IC for brushless DC (BLDC) motors —optimize thermal performance and EMI, or benefit from built-in safety for safe and smart motor control.
Motor SBCs with LIN/CAN
Compare families
About
Infineon offers one of the industry’s most comprehensive portfolios of brushless DC (BLDC) motor drivers, with multiple levels of functional integration to meet diverse design needs. Each product tier delivers distinct advantages:
- MOTIX™ Driver | Gate driver ICs
For voltage ranges from 12 V to 60 V, these high-performance gate driver ICs deliver maximum flexibility and efficiency for BLDC motor control. - MOTIX™ SBC | Motor system ICs
These highly integrated solutions to drive a brushless dc motor combine a 3‑phase gate driver, power supply, and communication interfaces (CAN FD and LIN) in a single device. - MOTIX™ MCU | Motor control SoCs and SiPs
Integrating an Arm® Cortex®-M microcontroller, a voltage regulator, transceiver (LIN or CAN FD), and the driver stage for BDC or BLDC motor control - all on a single die (SoC) or in one package (SiP). Some fully integrated product variants also include the power stage (MOSFETs), enabling ultra-compact designs. - MOTIX™ Software: Qualified according to industry standards some of our SW can be licensed for productive use. The portfolio comprises MOTIX™ MCU peripheral driver, AUTOSAR Complex Device Driver and Motor Control Software.
The number of brushless motors in modern cars is on the rise. On one hand, BLDC motors are replacing traditional DC motors due to their improved durability and reduced noise. Furthermore, the growing trend of e-mobility is driving the increased adoption of BLDC motors for applications such as cooling and HVAC systems. Additionally, innovative system approaches like by-wire systems are also contributing to the rising demand for safe and reliable electric components for BLDC motor control .
Typical brushless DC motor applications for automotive include:
- Safety & chassis: Electric power steering and braking
- Thermal management: Pumps, valves and fans
- Powertrain: MHEV starter generator or transfer case
Depending on your application requirements, you can choose the ideal automotive qualified BLDC driver solution for your application:
The demand for highly efficient and peak-performing electric motors continues to increase year after year. Infineon’s battery supplied brushless motor gate drivers and controllers are the ideal solution for consumer and professional power tools, as well as service robots such as electric vacuum cleaners and lawnmowers.
MOTIX™ 6EDL7151 and 6EDL7141 3-phase gate driver ICs are fully configurable to drive a wide range of MOSFETs to yield the best possible system performance. MOTIX™ IMD700A/IMD701A motor control SiPs (system-in-package) are the latest fully programmable motor controllers integrating the XMC1404 microcontroller with the 6EDL7141 3-phase gate driver IC in one package.
Infineon is your dependable partner for high-quality motor drivers with longevity, ensuring for many products supply security through our multi-site approach. To accelerate your time-to-market and reduce development effort, we offer comprehensive design-in support, including:
- Device Driver and AUTOSAR conform Complex Device Driver allow easy and quick ECU software integration and evaluation of MOTIX™ and EiceDRIVER™ motor drivers
- Motor control example implementations including FOC, multi-motor and safe motor control solutions, featured by MOTIX™ Solution Designer
- Tools and utilities for device configuration, simulation & modeling, SW parameterization, motor parameter identification, analyzing memory usage, device programming, runtime signal monitoring, tuning and tracing
- Design files, simulation models
- Evaluation boards, shields for Arduino
- Reference designs
- Training videos (online courses)
- Extensive documentation
- Worldwide partner network for engineering services and software support
- Comprehensive support infrastructure
Visit the product pages or explore software and tools in the Infineon Developer Center!
Infineon offers one of the industry’s most comprehensive portfolios of brushless DC (BLDC) motor drivers, with multiple levels of functional integration to meet diverse design needs. Each product tier delivers distinct advantages:
- MOTIX™ Driver | Gate driver ICs
For voltage ranges from 12 V to 60 V, these high-performance gate driver ICs deliver maximum flexibility and efficiency for BLDC motor control. - MOTIX™ SBC | Motor system ICs
These highly integrated solutions to drive a brushless dc motor combine a 3‑phase gate driver, power supply, and communication interfaces (CAN FD and LIN) in a single device. - MOTIX™ MCU | Motor control SoCs and SiPs
Integrating an Arm® Cortex®-M microcontroller, a voltage regulator, transceiver (LIN or CAN FD), and the driver stage for BDC or BLDC motor control - all on a single die (SoC) or in one package (SiP). Some fully integrated product variants also include the power stage (MOSFETs), enabling ultra-compact designs. - MOTIX™ Software: Qualified according to industry standards some of our SW can be licensed for productive use. The portfolio comprises MOTIX™ MCU peripheral driver, AUTOSAR Complex Device Driver and Motor Control Software.
The number of brushless motors in modern cars is on the rise. On one hand, BLDC motors are replacing traditional DC motors due to their improved durability and reduced noise. Furthermore, the growing trend of e-mobility is driving the increased adoption of BLDC motors for applications such as cooling and HVAC systems. Additionally, innovative system approaches like by-wire systems are also contributing to the rising demand for safe and reliable electric components for BLDC motor control .
Typical brushless DC motor applications for automotive include:
- Safety & chassis: Electric power steering and braking
- Thermal management: Pumps, valves and fans
- Powertrain: MHEV starter generator or transfer case
Depending on your application requirements, you can choose the ideal automotive qualified BLDC driver solution for your application:
The demand for highly efficient and peak-performing electric motors continues to increase year after year. Infineon’s battery supplied brushless motor gate drivers and controllers are the ideal solution for consumer and professional power tools, as well as service robots such as electric vacuum cleaners and lawnmowers.
MOTIX™ 6EDL7151 and 6EDL7141 3-phase gate driver ICs are fully configurable to drive a wide range of MOSFETs to yield the best possible system performance. MOTIX™ IMD700A/IMD701A motor control SiPs (system-in-package) are the latest fully programmable motor controllers integrating the XMC1404 microcontroller with the 6EDL7141 3-phase gate driver IC in one package.
Infineon is your dependable partner for high-quality motor drivers with longevity, ensuring for many products supply security through our multi-site approach. To accelerate your time-to-market and reduce development effort, we offer comprehensive design-in support, including:
- Device Driver and AUTOSAR conform Complex Device Driver allow easy and quick ECU software integration and evaluation of MOTIX™ and EiceDRIVER™ motor drivers
- Motor control example implementations including FOC, multi-motor and safe motor control solutions, featured by MOTIX™ Solution Designer
- Tools and utilities for device configuration, simulation & modeling, SW parameterization, motor parameter identification, analyzing memory usage, device programming, runtime signal monitoring, tuning and tracing
- Design files, simulation models
- Evaluation boards, shields for Arduino
- Reference designs
- Training videos (online courses)
- Extensive documentation
- Worldwide partner network for engineering services and software support
- Comprehensive support infrastructure
Visit the product pages or explore software and tools in the Infineon Developer Center!
Documents
Documents
Design resources
Explore our cutting-edge boards & designs
Explore further documentation
Shorten design-in time with our development tools
Discover our Infineon Academy learning platform