Designed for medium-voltage power MOSFETs in half-bridge applications such as telecom and datacom DC-DC converters, Infineon introduces the EiceDRIVER™ 2EDL8x2x family of dual-channel junction-isolated gate driver ICs. Designers can choose between two different pull-up currents: - 3 A version: It can be the right choice for retrofit designs. - 4 A version: Industry-leading version recommended to reduce MOSFET switching losses.
- 120 V bootstrap diode integrated
- Low resistance rail-to-rail outputs
- Low-side 3 A pull-up/6 A pull-down
- High-side 3 A pull-up -2EDL812X
- High-side 5 A pull-down -2EDL812X
- High-side 3 A/4 A pull-up -2EDL803X
- High-side 6 A pull-down -2EDL803X
- 2 ns delay matching
- Differential inputs -2EDL812X
- Independent inputs -2EDL803X
- Low dead-time losses
- Leadless packages and pin-out
Products
About
The 2EDL8XXX family is available with two different input configurations:
- The 2EDL803X permits the operation of both channels independently. For this reason, it is the perfect choice for diagonally driven full-bridges on the primary side as well as for the synchronous rectification stage on the secondary side because it permits the reduction of losses during the free-wheeling phase.
- The differential input structure of the 2EDL812X effectively renders it to be a half-bridge gate driver with built-in shoot-through protection, making it a good choice for the primary-side half-bridge stages with a non-diagonal driving scheme.
Common to all variants of 2EDL8XXX family is the integrated 120 V bootstrap diode as well as a precise channel-to-channel propagation delay matching, 2 ns typical that ensures volt-second balance, and avoids magnetic core saturation.
The 2EDL8XXX product family comes in different industry-standard leadless packages and pin-out: Either with the most common and widely used VDSON-8 4x4, VDSON-10 4x4, and VSON-10 3x3 that enables smaller footprint from higher power density designs.
- No need for an external bootstrap diode
- Fast MOSFET switching
- Strong pull-down current reduces the risk of return-on from switching noise
- Low dead-time losses
- Inherent shoot-through protection
- -8 V/+15 V common mode rejection
- High power density
- High efficiency
- Strong MOSFET reliability
- Robust operation
The 2EDL8XXX family is available with two different input configurations:
- The 2EDL803X permits the operation of both channels independently. For this reason, it is the perfect choice for diagonally driven full-bridges on the primary side as well as for the synchronous rectification stage on the secondary side because it permits the reduction of losses during the free-wheeling phase.
- The differential input structure of the 2EDL812X effectively renders it to be a half-bridge gate driver with built-in shoot-through protection, making it a good choice for the primary-side half-bridge stages with a non-diagonal driving scheme.
Common to all variants of 2EDL8XXX family is the integrated 120 V bootstrap diode as well as a precise channel-to-channel propagation delay matching, 2 ns typical that ensures volt-second balance, and avoids magnetic core saturation.
The 2EDL8XXX product family comes in different industry-standard leadless packages and pin-out: Either with the most common and widely used VDSON-8 4x4, VDSON-10 4x4, and VSON-10 3x3 that enables smaller footprint from higher power density designs.
- No need for an external bootstrap diode
- Fast MOSFET switching
- Strong pull-down current reduces the risk of return-on from switching noise
- Low dead-time losses
- Inherent shoot-through protection
- -8 V/+15 V common mode rejection
- High power density
- High efficiency
- Strong MOSFET reliability
- Robust operation