Active and preferred
RoHS Compliant

KIT_DAP_MINIWIGGLER_USB

Empower Your Debugging and Flash Programming with miniWiggler - Infineon's Future-Ready Solution for High Performance Debugging and Flash Programming

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

KIT_DAP_MINIWIGGLER_USB
KIT_DAP_MINIWIGGLER_USB

Product details

  • Board Type
    Evaluation Board
  • Family
    Microcontroller
  • Product Name
    USB KIT DAP_ MINIWIGGLER
  • Target Application
    Motor Control & Drives
OPN
DAPMINIWIGGLERUSBTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The miniWiggler is Infineon’s high performance and cost-efficient debugging tool for the future. On the host side, it has an USB interface, which is available on every computer. On the device side, the communication goes over Infineon 10-pin DAP or 16-pin OCDSL1 interfaces. The miniWiggler has been designed specifically to work in combination with Infineon’s Debug Access Software (DAS).

Features

  • Clock rate up to 30 MHz (programmable)
  • All signals are 5.5V, scaling down to 1.65V
  • USB 2.0 (high-speed)
  • Certified drivers for Microsoft Windows XP, VISTA, 7, and 8
  • USB, JTAG and DAP/SPD hotplug and unplug
  • 3 on-board status LED
  • Support for 16-pin OCDSL1 JTAG connector and 10-pin DAP connector
  • Connector for frontend extensions (e.g. for galvanic isolation) added

Applications

Documents

Design resources