Automotive body control module (BCM)
Comprehensive product portfolio for scalable and flexible body control unit solutions in cars
-
On this page
Overview
Increased body functions and trim-level variations in vehicles necessitate flexible and scalable product families for the body control module (BCM) platform. For instance, seat modules may offer multiple functionalities but vary based on vehicle type. Combine the essential functions of an ECU: Supply, actuation, sensing, control, and communication with versatile and adaptable body control unit solutions.
Benefits
- Scalable and flexible solutions
- Comprehensive product portfolio
- Personalized driving experience
- Integral functions
Block diagram
About
BCMs actuate, monitor, and control the vehicle's body functions and related electronic control units (ECU). Acting as the brain of the vehicle's body, body control modules manage car functions like lighting, windows, door locks, seat controls, and more. Infineon's advanced BCM solutions offer robust performance, reliability, and scalability, empowering car manufacturers to enhance vehicle functionality and provide a seamless and intuitive driving experience. With Infineon's body control module designs, vehicles are equipped with intelligent control systems that optimize comfort, convenience, and safety.
The body control module combines all six core functionalities of an electronic control unit:
- Supply of the module with Infineon Supply ICs from various product families: OPTIREG™ Linear, OPTIREG™ Switcher, and OPTIREG™ SBC (system basic chip with integrated low-drop voltage regulator or DC-DC).
- Actuation of the vehicle function loads with power ICs from various product families: PROFET™+2, PROFET™ Load Guard, Power PROFET™, SPOC™+2, SPIDER+, HITFET™+, LITIX™, MOTIX™ multi MOSFET driver, and MOSFETs.
- Sensing with magnetic sensors from the XENSIV™ family (and monitoring in the BCM) or integrated into the power ICs. For car access, Infineon offers transceivers and receivers in Remote Keyless Entry (RKE) and Passive Keyless Entry (PKE).
- Control of the whole vehicle body with Traveo™ T2G and AURIX™ microcontrollers.
- Communication with other car functions via the vehicle bus system by LIN or CAN/CAN FD transceiver families or integrated with supply into the system basic chip family.
- High-performance flash memory solutions from the Semper™ NOR Flash families.
In the ever-evolving automotive landscape, customization has become a key driver of customer satisfaction. To meet this demand, Infineon provides a range of versatile control module units that allow automakers to create personalized driving experiences.
Infineon's power switch families, including PROFET™+2, SPOC™+2, and SPIDER+, offer the most scalable portfolio of protected switches in the market. These switches serve as the backbone of control module units, enabling seamless integration of different functionalities and variants.
Complementing the power switch families, our comprehensive product portfolio includes microcontrollers, sensors, actuators, transceivers, and more. These components work together to create a holistic solution for control module units providing a seamless integration of various vehicle functions.
BCMs actuate, monitor, and control the vehicle's body functions and related electronic control units (ECU). Acting as the brain of the vehicle's body, body control modules manage car functions like lighting, windows, door locks, seat controls, and more. Infineon's advanced BCM solutions offer robust performance, reliability, and scalability, empowering car manufacturers to enhance vehicle functionality and provide a seamless and intuitive driving experience. With Infineon's body control module designs, vehicles are equipped with intelligent control systems that optimize comfort, convenience, and safety.
The body control module combines all six core functionalities of an electronic control unit:
- Supply of the module with Infineon Supply ICs from various product families: OPTIREG™ Linear, OPTIREG™ Switcher, and OPTIREG™ SBC (system basic chip with integrated low-drop voltage regulator or DC-DC).
- Actuation of the vehicle function loads with power ICs from various product families: PROFET™+2, PROFET™ Load Guard, Power PROFET™, SPOC™+2, SPIDER+, HITFET™+, LITIX™, MOTIX™ multi MOSFET driver, and MOSFETs.
- Sensing with magnetic sensors from the XENSIV™ family (and monitoring in the BCM) or integrated into the power ICs. For car access, Infineon offers transceivers and receivers in Remote Keyless Entry (RKE) and Passive Keyless Entry (PKE).
- Control of the whole vehicle body with Traveo™ T2G and AURIX™ microcontrollers.
- Communication with other car functions via the vehicle bus system by LIN or CAN/CAN FD transceiver families or integrated with supply into the system basic chip family.
- High-performance flash memory solutions from the Semper™ NOR Flash families.
In the ever-evolving automotive landscape, customization has become a key driver of customer satisfaction. To meet this demand, Infineon provides a range of versatile control module units that allow automakers to create personalized driving experiences.
Infineon's power switch families, including PROFET™+2, SPOC™+2, and SPIDER+, offer the most scalable portfolio of protected switches in the market. These switches serve as the backbone of control module units, enabling seamless integration of different functionalities and variants.
Complementing the power switch families, our comprehensive product portfolio includes microcontrollers, sensors, actuators, transceivers, and more. These components work together to create a holistic solution for control module units providing a seamless integration of various vehicle functions.