汽车安全 – 驾驶信赖
赛普拉斯半导体已正式并入英飞凌科技:双方的产品和技术高度互补。合并后,英飞凌将拥有业内更加全面,极具竞争力的产品组合,连接现实与数字世界。整合后的产品包括:用于互联时代的硬件、软件和安全解决方案。
增强现实与数字世界的连接
请选择一个子分类
为自动驾驶汽车铺平道路
车辆同其环境间日益增长的互相依赖性为跨车辆革新提供了大量机会。
这些新技术的杰出例子是车对车通信和半自动或全自动驾驶汽车。据估计,这些技术将帮助避免高达 90% 的交通事故死亡率。另外,环保信息可以帮助改进驾驶策略,从而降低燃油消耗。同时,对汽车的永久无线访问打开了实现新商业模式的机会,如远程软件更新,它可以减少成本高昂的召回。
英飞凌帮助实现汽车安全系统
只要有光的地方就有黑暗。从外部访问车辆会显著增加黑客攻击的风险。众多消息都讨论并说明了外部攻击事件(例如通过手机、蓝牙或 Wi-Fi)。通过英飞凌的半导体解决方案,您可以安装汽车安全系统。这些类型的安全系统可以保护全球市场、资产、私人数据中的公平竞争,并且最后但同样重要的是,它们可以保护用户在驾车途中的生命安全。
作为安全微控制器全球市场中连续 15 年的领军者加上汽车领域所积累的 40 多年经验,英飞凌提供广泛的高性价比汽车安全解决方案。产品系列包括硬件器件,如含嵌入式硬件安全模块的 32 位微控制器、SIM 卡和安全元件,以及相关的软件包。这允许定制安全级别,从而准确地定制相关成本,以满足对特定应用的保护需求。凭借诸如 ISO/IEC 15408(通用标准)的安全认证,客户可受益于我们在威胁与攻击情境分析以及广泛的软硬件专利产品系列方面数十年的经验。英飞凌一直采用成熟的行业标准(如,AES-128、ECC-256、SHE、EVITA HSM 和 TPM),以减少整合工作并降低 OEM 及其各级供应商所面临的风险。
Car Security - What are the challenges and chances?
What are the challenges faced by automakers and their suppliers? What impact does this have on standardisation and normalisation? What role do semiconductor manufacturers like Infineon play in that context? How can the legislator protect personal data in the car?
Car Security - Communication in the car
To what extent does Information security matter for the Driver or the vehicle? How do semiconductor Technologies secure communication processes in the car? Are different semiconductor Solutions needed?
Car Security - Why is Infineon the perfect partner?
What distinguishes Infineon from other manufacturers in the area of security and automotive? Which future developments does Infineon expect for cars? What influence do the increased security requirements have on Infineon’s products?
Secured for Industrial networks with OPTIGA™ TPM 2.0
OPTIGA™ TPM is a standardized, feature-rich security solution which protects the integrity and authenticity of devices and systems in automotive ECUs. It builds on proven technologies and supports the latest TPM 2.0 standard
Security Solutions with AURIX™ and XMC™
The AURIX™ 32-bit microcontroller family is a highly scalable security portfolio that supports the latest EVITA-based standard for automotive security requirements. AURIX™ is a trusted anchor that connects a car’s network to the outer world.
Reliable eCall based on high quality security controllers
eCall - the emergency call solution for cars - is required by law for new cars in the EU from 2018 on. Telecom providers, car manufacturers and car drivers need secured and high quality solutions they can rely on. Watch this video to see the advantages of Infineon’s SLI security controllers for SIM cards in connected cars.
Blockchain Security 2Go
Maximizing blockchain security with hardware-based security tokens. Infineon provides a fast and easy way to build best-in-class security into your blockchain system design from scratch.
In-vehicle emergency call (eCall)
Secured and reliable network authentication for cellular communication with SLI 97-based embedded SIM.
OPTIGA™ TPM for automotive security
Infineon is the first supplier worldwide to offer an automotive-qualified TPM. Infineon’s OPTIGA™ TPM offers a variety of features to protect automotive functions against malicious attacks. It brings easy to integrate, easy to use and easy to maintain security to your car.
Secured software updates over the air (SOTA)
Introduction to secured software updates over the air (SOTA)
Description:
- Get to know why systems require frequent updates, how this is done and how automotive systems try to ensure their security when they are updated
- Learn how AURIX™ families of microcontrollers support over-the-air software updates
Description:
- Understand how hackers use the CAN bus to interfere with in-vehicle communication
- Be aware of how Infineon’s AURIX™ microcontrollers support secure CAN communication
Description:
- Be aware of the growing market for connected cars
- Recognize how connectivity poses a challenge to security
- Understand how the 1st Generation AURIX™ Hardware Security Module (HSM) works, its key features and applications
Description:
- Identify common security threats to modern cars
- Understand how OPTIGA™ TPM can help automotive systems achieve a high level of security and their applications in different use cases in various host environments
Description:
- Indicate the trends, market segments and Infineon products aimed at each segment
- Identify the major players and Infineon’s main strengths in relation to each competitors.