Active and preferred
RoHS Compliant
Lead-free

TLD2142-1EP

The LITIX™ Basic+ TLD2142-1EP is a single channel high-side driver IC with integrated output stage.
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLD2142-1EP
TLD2142-1EP
ea.

Product details

  • Control Inputs
    1
  • Family
    LITIX™ Basic+
  • Iq
    0.1 µA
  • Language
    SPICE
  • Open Load Detection
    Yes
  • Operating Temperature
    -40 °C to 150 °C
  • Output Channels
    1
  • Output Current per channel
    15 mA to 240 mA
  • Parallelized Output Current
    240 mA
  • Planned to be available until at least
    2038
  • Power Offloading
    No
  • Product Category
    Automotive Lighting ICs
  • PWM engine
    Yes
  • PWM
    Yes
  • Short Circuit Protection
    Yes
  • Short GND Detection
    Yes
  • Single LED short detection
    No
  • Tolerance
    4,33%
  • Topology
    Linear
  • VQ (multiple)
    40.0 V
  • VS
    5.5 V to 40 V
OPN
TLD21421EPXUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 2a
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 2a
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The TLD2142-1EP is designed to control LEDs with a current up to 240 mA. In typical automotive applications the device is capable of driving 3 red LEDs with a current up to 180 mA and even above, if not limited by the overall system thermal properties. Practically, the output current is controlled by an external resistor or reference source, independently from load and supply voltage changes.

Features

  • Single channel device with integrated
  • High output current (up to 240 mA)
  • Low current consumption in sleep mode
  • Low O/P leakage when channel is “off”
  • Low current consumption during fault
  • Output currents’via external low power
  • Intelligent fault management: up to 16
  • Polarity protection allows reduction
  • Overload protection
  • Wide temperature range:-40°C<150°C
  • Current control via low power resistor

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }