- PSOC™ Control C3 Arm® Cortex®-M33
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
- EZ-PD™ CCG7S Automotive single-port USB-C PD solution with a DC-DC controller + FETs
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
Feb 19, 2026
Business & Financial Press
Feb 19, 2026
Business & Financial Press
Feb 19, 2026
Business & Financial Press
Feb 16, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Feb 19, 2026
Business & Financial Press
Feb 19, 2026
Business & Financial Press
Feb 19, 2026
Business & Financial Press
Feb 16, 2026
Product details
-
FamilyOptiMOS™ IPOL
-
Input Voltage2 V to 17 V
-
Iout max30 A
-
Moisture Sensitivity Level2
-
Number of Outputs1
-
Output Voltage0.6 V to 6 V
-
PackagePG-IQFN-29-1
-
Product CategoryAnalog
-
QualificationIndustrial
-
Switching Frequency600 kHz to 2000 kHz
-
TechnologyFast Constant On-Time
-
TypeSinle-phase
| Recommended | ||
|
OPN
|
IR3887MTRPBFAUMA1 | |
| Product Status | active | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 5000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 2 | |
| Moisture Packing | DRY | |
| Lead-free | No | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 5000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 2 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 4.3-17V application
- Precision Reference (0.6V +/
- 0.5%)
- Enhanced Fast COT engine
- Forced Conduction & Diode Emulation mode
- Switching Frequency from 0.6-2MHz
- 4 Selectable Soft-Start Times
- OCP with 4 Selectable Settings
- Enable input with Voltage Monitoring
- Thermal shut down
- Operating Temp: -40 °C to 125 °C
- Small size: 4 mm x 5 mm PQFN
Diagrams