TLS4125D0EPV

The OPTIREG™ Switcher TLS4125D0EPV is a synchronous standalone step-down DC/DC-converter especially designed for automotive applications.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLS4125D0EPV
TLS4125D0EPV

Product details

  • Base Product
    TLS412xD0xxVxx
  • Comments
    Automotive Step-down integrated synchnomous regulator with over and undervoltage reset, optimized for low quiescent operation, 100% duty cycle, f=320..2,8MHz, Iq<31µA, adjustable voltage with max 2.5 A
  • Inhibit
    Yes
  • IQ max
    2500 mA
  • Iq
    31 µA
  • Operating Temperature
    -40 °C to 150 °C
  • Protect
    Yes
  • Regulator Type
    Buck Converter
  • Reset
    Yes
  • Tolerance
    1.5%
  • VQ (multiple)
    adjustable
  • Watchdog
    No
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
The TLS4125D0EPV provides a 2.5A current capability, adjustable output voltage, and +/- 1.5% feedback voltage accuracy in PWM mode. Integrated features reduce external components, system costs, and board space. With a wide input voltage range (3.7V – 35V) and 100% duty-cycle operation, it suits automotive applications, offering low-current consumption, comprehensive protections, and enhanced thermal performance.

Features

  • 2.5 A step down regulator
  • Input voltage from 3.7 V to 35 V
  • Adjustable output voltage 3.0 V to 10.0 V
  • ±1.5% feedback voltage accuracy in PWM mode
  • Ultra low current consumption 31 µA
  • Enable
  • Flexible Reset function with Under and Overvoltage detection
  • Precised timing for reset with external resistor
  • Wide Switching Frequency range 320 kHz - 560 kHz & 1.6 MHz - 2.8 MHz
  • 100 % duty cycle operation
  • Synchronization to external frequency
  • Spread spectrum frequency modulation for improved EMI performance
  • Soft start function
  • Integrated compensation Network
  • Output discharge function during disabled state
  • Ultra low current consumption during disabled state (typically 1 μA)
  • Overtemperature Shutdown
  • Output Current Limitation
  • Wide Junction Temperature Range from -40 °C up to 150 °C
  • AEC Qualified

Benefits

  • Designed for harsh automotive environment
  • Wide input voltage range
  • Low quiescent current operation at no load condition
  • Optimized for size and flexibility
  • Suitable for cranking condition with 100% duty cycle
  • Flexible Reset with minimum external components

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }