PSOC™ Automotive 4 is a scalable and reconfigurable platform architecture designed for programmable embedded system controllers. The microcontroller family is AEC-Q100 compliant and features an ARM® Cortex®-M0+ CPU. It combines programmable and reconfigurable analog and digital blocks with flexible automatic routing. It is a combination of a microcontroller with standard communication and timing peripherals, capacitive sensing technology (CAPSENSE™) with best-in-class performance, programmable general-purpose continuous-time, switched-capacitor analog blocks, and programmable connectivity.

PSOC Fingerprint
PSOC Fingerprint
PSOC Fingerprint

This is the world's only programmable embedded system-on-chip solution based on the Arm® Cortex® -M0+ processor. This new brand of microcontrollers enhances and modernizes the driver’s interface to functions and even beyond the car by personalizing the user experience, making payments inside the car, and including biometric indicators. Infineon's fingerprint solution surpasses its competitors due to its larger sensing area, sensor-on-substrate architecture, and the ability to create different-size sensors with the same silicon, without sacrificing active area. Additionally, the ability to apply customized coatings and covers on the sensing surface adds further flexibility to the solution's design.

PSOC HV
PSOC HV
PSOC HV

PSOC™ 4 HV high-voltage (HV) is a family of 32-bit microcontrollers providing one-chip solutions for smart sensor designs for automotive applications. PSOC™ 4 HV integrates high-precision, programmable analog blocks, and programmable digital blocks with high-voltage (12 V) microcontroller operation and communication transceivers such as LIN/CXPI PHY, and an Arm® Cortex® M0+ CPU with embedded memory. Infineon's PSOC™ 4 HV family of products is designed to be compliant with the automotive functional safety level beyond ASIL-B according to ISO 26262.

PSOC Multitouch
PSOC Multitouch
PSOC Multitouch

Infineon’s PSOC™ automotive multitouch touchscreen controllers leverage its advanced capacitive touch IP to deliver a new standard of premium performance to automotive touchscreens. The PSOC™ automotive multitouch family offers low noise capacitive multi-finger touch sensing for next generation of LCD/TFT/OLED screen sizes up to 24 inches diagonal. Multitouch controllers are AEC-Q100 automotive qualified and deliver a best-in-class user experience.

PSOC™ Automotive 4 is a scalable and reconfigurable platform architecture designed for programmable embedded system controllers. The microcontroller family is AEC-Q100 compliant and features an ARM® Cortex®-M0+ CPU. It combines programmable and reconfigurable analog and digital blocks with flexible automatic routing. It is a combination of a microcontroller with standard communication and timing peripherals, capacitive sensing technology (CAPSENSE™) with best-in-class performance, programmable general-purpose continuous-time, switched-capacitor analog blocks, and programmable connectivity.

PSOC Fingerprint
PSOC Fingerprint
PSOC Fingerprint

This is the world's only programmable embedded system-on-chip solution based on the Arm® Cortex® -M0+ processor. This new brand of microcontrollers enhances and modernizes the driver’s interface to functions and even beyond the car by personalizing the user experience, making payments inside the car, and including biometric indicators. Infineon's fingerprint solution surpasses its competitors due to its larger sensing area, sensor-on-substrate architecture, and the ability to create different-size sensors with the same silicon, without sacrificing active area. Additionally, the ability to apply customized coatings and covers on the sensing surface adds further flexibility to the solution's design.

PSOC HV
PSOC HV
PSOC HV

PSOC™ 4 HV high-voltage (HV) is a family of 32-bit microcontrollers providing one-chip solutions for smart sensor designs for automotive applications. PSOC™ 4 HV integrates high-precision, programmable analog blocks, and programmable digital blocks with high-voltage (12 V) microcontroller operation and communication transceivers such as LIN/CXPI PHY, and an Arm® Cortex® M0+ CPU with embedded memory. Infineon's PSOC™ 4 HV family of products is designed to be compliant with the automotive functional safety level beyond ASIL-B according to ISO 26262.

PSOC Multitouch
PSOC Multitouch
PSOC Multitouch

Infineon’s PSOC™ automotive multitouch touchscreen controllers leverage its advanced capacitive touch IP to deliver a new standard of premium performance to automotive touchscreens. The PSOC™ automotive multitouch family offers low noise capacitive multi-finger touch sensing for next generation of LCD/TFT/OLED screen sizes up to 24 inches diagonal. Multitouch controllers are AEC-Q100 automotive qualified and deliver a best-in-class user experience.