REF_WLC_TX15W_M2 is a highly integrated wireless charging transmitter module solution using the Infineon WLC1 controller and OPTIGA™ Trust Charge authentication IC. The REF_WLC_TX15W_M2 turn-key module demonstrates the functionality of Infineon’s WLC1125 wireless transmitter controller. It implements the Qi 2.0 protocol and supports 15 W wireless charging using magnetic power profile (MPP).
It also supports Qi basic power profile (BPP), enhanced power profile (EPP), and Samsung 10 W PPDE for wireless charging receivers that do not support MPP. The module is powered through a USB-C power adapter that is compliant with USB PD 2.0 and has higher specifications or a static DC input. To support the 15 W wireless charging, it is recommended to connect to a 30 W or above power supply.
If you are interested, please contact us here to receive more information.