- N-channel MOSFETs
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
Products
About
Infineon offers a wide portfolio of AF fast switching transistors. These devices offer breakdown voltage up to 60 V and high collector current of up to 200 mA. These devices can be used for applications requiring fast switching. Our product portfolio offerings cover nearly all applications in automotive, industry, consumer, communication, and datacom.
AF fast switching transistors are offered in various packages (SOT23, SC74, and SOT363), both polarities (PNP and NPN), and single and dual configurations.
Infineon offers simulation models for fast switching devices to support customers in the design process. SPICE model library is provided for simulations. PCB footprint and symbols are also provided to support customers in the layout process. PCB design data is provided for major layout software such as Altium, Eagle, Mentor, Cadence, MWO, and ADS.
Infineon offers a wide portfolio of AF fast switching transistors. These devices offer breakdown voltage up to 60 V and high collector current of up to 200 mA. These devices can be used for applications requiring fast switching. Our product portfolio offerings cover nearly all applications in automotive, industry, consumer, communication, and datacom.
AF fast switching transistors are offered in various packages (SOT23, SC74, and SOT363), both polarities (PNP and NPN), and single and dual configurations.
Infineon offers simulation models for fast switching devices to support customers in the design process. SPICE model library is provided for simulations. PCB footprint and symbols are also provided to support customers in the layout process. PCB design data is provided for major layout software such as Altium, Eagle, Mentor, Cadence, MWO, and ADS.